Schneider-Electric
LB1LD03P57 picture- web-product-data-sheet
LB1LD03P57
TeSys integral - protection module - AC-43 - thermal-magnetic - 35...50 A
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
DEC 22, 2020
Main
Range TeSys
Device short name LB1LD
Range compatibility TeSys TeSys Integral contactor breaker
Product or component type Protection module
Poles description 3P
Utilisation category AC-43
[Ue] rated operational voltage 690 V AC
Thermal protection adjustment range 35…50 A
Magnetic tripping current 750 A
Trip unit technology Thermal-magnetic
Protection type Phase imbalance
Thermal overload class Class 20
Complementary
Motor power kW 11 kW at 220...240 V AC 50/60 Hz
25 kW at 400...415 V AC 50/60 Hz
25 kW at 440 V AC 50/60 Hz
33 kW at 480...525 V AC 50/60 Hz
45 kW at 600...690 V AC 50/60 Hz
Net weight 0.78 kg
Environment
Standards NF C 63-650
Protective treatment TH
IP degree of protection IP20 B conforming to IEC 60144
IP20 B conforming to IEC 60529
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 11.5 cm
Package 1 Length 18 cm
Package 1 Weight 1.038 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months