Schneider-Electric
LB6LD03M53 picture- web-product-data-sheet
LB6LD03M53
TeSys integral - protection module - AC-43 - magnetic - 190...380 A
Schneider Electric
TODAY
NOV 01, 2024
End of Commercialization
OCT 10, 2020
Main
Range TeSys
Device short name LB6LD
Range compatibility TeSys TeSys Integral contactor breaker
Product or component type Protection module
Poles description 3P
Utilisation category AC-43
[Ue] rated operational voltage 690 V AC
Magnetic tripping current 190…380 A
Trip unit technology Magnetic
Protection type Phase imbalance
Complementary
Motor power kW 7.5 kW at 220...240 V AC 50/60 Hz
15 kW at 400...415 V AC 50/60 Hz
15 kW at 440 V AC 50/60 Hz
18.5 kW at 480...525 V AC 50/60 Hz
22 kW at 600...690 V AC 50/60 Hz
Net weight 0.78 kg
Environment
Standards NF C 63-650
Protective treatment TH
IP degree of protection IP20 B conforming to IEC 60144
IP20 B conforming to IEC 60529
Ambient air temperature for operation -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 12 cm
Package 1 Length 18 cm
Package 1 Weight 1.07 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months