Schneider-Electric
 
LC1BM33P22 picture- web-product-data-sheet
LC1BM33P22
bar-mounted contactor - TeSys LC1-BM - 3 poles - AC-3 440V 1000 A - coil 230V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys B
Product or component type Contactor
Device short name LC1BM
Contactor application Motor-heating-lighting
Utilisation category AC-3
AC-1
Control circuit type AC
Coil type Standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current 1250 A (at <40 °C) AC AC-1 for power circuit
1000 A (at <55 °C) AC AC-3 for power circuit
Motor power kW 530 kW at 1000 V AC 50/60 Hz (AC-3)
160 kW at 400 V AC 50/60 Hz (AC-4)
280 kW at 220...230 V AC 50/60 Hz (AC-3)
500 kW at 380...400 V AC 50/60 Hz (AC-3)
530 kW at 415 V AC 50/60 Hz (AC-3)
560 kW at 440 V AC 50/60 Hz (AC-3)
600 kW at 500 V AC 50/60 Hz (AC-3)
670 kW at 660...690 V AC 50/60 Hz (AC-3)
Auxiliary contact composition 2 NO + 2 NC
[Uc] control circuit voltage 230 V AC 50...400 Hz
Complementary
Control circuit voltage limits Drop-out: 0.3...0.5 Uc at 50...400 Hz
Operational: 0.85...1.1 Uc at 50...400 Hz
[Ui] rated insulation voltage 1000 V - for power circuit conforming to IEC 60158-1
1000 V - for power circuit conforming to IEC 60947-4
1500 V - for power circuit conforming to VDE 0110 group C
Mounting mode Fixed
Mounting support Notched mounting rails
Bar support bracket
Tightening torque Power circuit: 35 N.m - on bars
[Ue] rated operational voltage Power circuit: <= 1000 V AC 50/60 Hz
[Ith] conventional free air thermal current 1250 A (at 40 °C) for power circuit
Irms rated making capacity 10000 A at 1000 V AC for power circuit conforming to IEC 60158-1
10000 A at 1000 V AC for power circuit conforming to IEC 60947-4
Rated breaking capacity 10000 A at 440 V for power circuit conforming to IEC 60158-1
10000 A at 440 V for power circuit conforming to IEC 60947-4
4000 A at 1000 V for power circuit conforming to IEC 60158-1
4000 A at 1000 V for power circuit conforming to IEC 60947-4
8000 A at 660...690 V for power circuit conforming to IEC 60158-1
8000 A at 660...690 V for power circuit conforming to IEC 60947-4
9000 A at 500 V for power circuit conforming to IEC 60158-1
9000 A at 500 V for power circuit conforming to IEC 60947-4
Associated fuse rating 1200 A aM at <= 440 V for power circuit
1200 A gI at <= 440 V for power circuit
1500 A gI at <= 440 V for power circuit
Average impedance 0.18 mOhm - Ith 1250 A 50 Hz for power circuit
Power dissipation per pole 180 W AC-3 - Ith 1250 A
280 W AC-1 - Ith 1250 A
Inrush power in VA 1300 VA
Hold-in power consumption in VA 31 VA 50/60 Hz
Operating time 100...150 ms closing
50...100 ms opening
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/h 55 °C
Height 490 mm
Width 570 mm
Depth 475 mm
Net weight 57 kg
Environment
Standards VDE 0660
IEC 60158-1
BS 5424
IEC 60947-4
NF C 63-110
Product certifications BV
CSA
RINA
Protective treatment TC
TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60 cm
Package 1 Width 68 cm
Package 1 Length 54 cm
Package 1 Weight 54 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months