Schneider-Electric
 
LC1BP32M22 picture- web-product-data-sheet
LC1BP32M22
bar-mounted contactor - TeSys LC1-BP - 2 poles - AC-1 440V 2000 A - coil 220V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys B
Product or component type Contactor
Device short name LC1BP
Contactor application Motor-heating-lighting
Utilisation category AC-1
Control circuit type AC
Coil type Standard
Poles description 2P
Pole contact composition 2 NO
[Ie] rated operational current 2000 A (at <40 °C) AC AC-1 for power circuit
Auxiliary contact composition 2 NO + 2 NC
[Uc] control circuit voltage 220 V AC 50...400 Hz
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50...400 Hz
Drop-out: 0.35...0.5 Uc at 50...400 Hz
[Ui] rated insulation voltage 1000 V - for power circuit conforming to IEC 60158-1
1000 V - for power circuit conforming to IEC 60947-4
1500 V - for power circuit conforming to VDE 0110 group C
Mounting mode Fixed
Mounting support Notched mounting rails
Bar support bracket
Connections - terminals Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
Tightening torque Power circuit: 35 N.m - on bars
[Ue] rated operational voltage Power circuit: <= 1000 V AC 50/60 Hz
[Ith] conventional free air thermal current 2000 A (at 40 °C) for power circuit
Irms rated making capacity 15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
Rated breaking capacity 12000 A at 500 V for power circuit conforming to IEC 60158-1
12000 A at 500 V for power circuit conforming to IEC 60947-4
15000 A at 440 V for power circuit conforming to IEC 60158-1
15000 A at 440 V for power circuit conforming to IEC 60947-4
5000 A at 1000 V for power circuit conforming to IEC 60158-1
5000 A at 1000 V for power circuit conforming to IEC 60947-4
9000 A at 660...690 V for power circuit conforming to IEC 60158-1
9000 A at 660...690 V for power circuit conforming to IEC 60947-4
Associated fuse rating 1600 A aM at <= 440 V for power circuit
2000 A gI at <= 440 V for power circuit
Average impedance 0.13 mOhm - Ith 2000 A 50 Hz for power circuit
Power dissipation per pole 520 W AC-1 - Ith 2000 A
Inrush power in VA 1000 VA
Hold-in power consumption in VA 20 VA 50/60 Hz
Operating time 100...150 ms closing
50...100 ms opening
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/h 55 °C
Height 490 mm
Width 570 mm
Depth 475 mm
Net weight 65 kg
Environment
Standards NF C 63-110
IEC 60158-1
IEC 60947-4
VDE 0660
BS 5424
Product certifications BV
RINA
CSA
Protective treatment TC
TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52 cm
Package 1 Width 58 cm
Package 1 Length 67 cm
Package 1 Weight 72.5 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months