Schneider-Electric
 
LC1BP33P22 picture- web-product-data-sheet
LC1BP33P22
bar-mounted contactor - TeSys LC1-BP - 3 poles - AC-3 440V 1500 A - coil 230V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys B
Product or component type Contactor
Device short name LC1BP
Contactor application Motor-heating-lighting
Utilisation category AC-4
AC-1
AC-3
Control circuit type AC
Coil type Standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current 2000 A (at <40 °C) AC AC-1 for power circuit
1500 A (at <55 °C) AC AC-3 for power circuit
Motor power kW 425 kW at 220...230 V AC 50/60 Hz (AC-3)
670 kW at 1000 V AC 50/60 Hz (AC-3)
700 kW at 500 V AC 50/60 Hz (AC-3)
750 kW at 380...400 V AC 50/60 Hz (AC-3)
750 kW at 660...690 V AC 50/60 Hz (AC-3)
800 kW at 415 V AC 50/60 Hz (AC-3)
800 kW at 440 V AC 50/60 Hz (AC-3)
220 kW at 400 V AC 50/60 Hz (AC-4)
Auxiliary contact composition 2 NO + 2 NC
[Uc] control circuit voltage 230 V AC 50...400 Hz
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50...400 Hz
Drop-out: 0.35...0.5 Uc at 50...400 Hz
[Ui] rated insulation voltage 1000 V - for power circuit conforming to IEC 60158-1
1000 V - for power circuit conforming to IEC 60947-4
1500 V - for power circuit conforming to VDE 0110 group C
Mounting mode Fixed
Mounting support Bar support bracket
Notched mounting rails
Connections - terminals Power circuit: bars 3 x - busbar cross section: 100 x 5 mm
Tightening torque Power circuit: 35 N.m - on bars
[Ue] rated operational voltage Power circuit: <= 1000 V AC 50/60 Hz
[Ith] conventional free air thermal current 2000 A (at 40 °C) for power circuit
Irms rated making capacity 15000 A at 1000 V AC for power circuit conforming to IEC 60158-1
15000 A at 1000 V AC for power circuit conforming to IEC 60947-4
Rated breaking capacity 12000 A at 500 V for power circuit conforming to IEC 60158-1
12000 A at 500 V for power circuit conforming to IEC 60947-4
15000 A at 440 V for power circuit conforming to IEC 60158-1
15000 A at 440 V for power circuit conforming to IEC 60947-4
5000 A at 1000 V for power circuit conforming to IEC 60158-1
5000 A at 1000 V for power circuit conforming to IEC 60947-4
9000 A at 660...690 V for power circuit conforming to IEC 60158-1
9000 A at 660...690 V for power circuit conforming to IEC 60947-4
Associated fuse rating 1600 A aM at <= 440 V for power circuit
2000 A gI at <= 440 V for power circuit
Average impedance 0.13 mOhm - Ith 2000 A 50 Hz for power circuit
Power dissipation per pole 290 W AC-3 - Ith 2000 A
520 W AC-1 - Ith 2000 A
Inrush power in VA 1300 VA
Hold-in power consumption in VA 31 VA 50/60 Hz
Operating time 100...150 ms closing
50...100 ms opening
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/h 55 °C
Height 490 mm
Width 790 mm
Depth 475 mm
Net weight 94 kg
Environment
Standards IEC 60947-4
VDE 0660
IEC 60158-1
BS 5424
NF C 63-110
Product certifications CSA
BV
RINA
Protective treatment TC
TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60 cm
Package 1 Width 90 cm
Package 1 Length 53 cm
Package 1 Weight 72 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months