Schneider-Electric
 
LC1BR32M22 picture- web-product-data-sheet
LC1BR32M22
TeSys B bar-mounted contactor - 2 poles - AC-1 440V 2750 A - coil 220V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys B
Product or component type Contactor
Device short name LC1BR
Contactor application Motor-heating-lighting
Utilisation category AC-1
Control circuit type AC
Coil type Standard
Poles description 2P
Pole contact composition 2 NO
[Ie] rated operational current 2750 A (at <40 °C) AC AC-1 for power circuit
Auxiliary contact composition 2 NO + 2 NC
[Uc] control circuit voltage 220 V AC 50/60 Hz
Complementary
Control circuit voltage limits Drop-out: 0.4...0.5 Uc at 50/60 Hz
Operational: 0.85...1.1 Ucw at 50/60 Hz
[Ui] rated insulation voltage 1000 V - for power circuit conforming to IEC 60158-1
1000 V - for power circuit conforming to IEC 60947-4
1500 V - for power circuit conforming to VDE 0110 group C
Mounting mode Fixed
Mounting support Bar support bracket
Notched mounting rails
Connections - terminals Power circuit: bolted connection
Tightening torque Power circuit: 35 N.m - on bars
[Ue] rated operational voltage Power circuit: <= 1000 V AC 50/60 Hz
[Ith] conventional free air thermal current 2750 A (at 40 °C) for power circuit
Irms rated making capacity 18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
Rated breaking capacity 11000 A at 660...690 V for power circuit conforming to IEC 60158-1
11000 A at 660...690 V for power circuit conforming to IEC 60947-4
15000 A at 500 V for power circuit conforming to IEC 60158-1
15000 A at 500 V for power circuit conforming to IEC 60947-4
18000 A at 440 V for power circuit conforming to IEC 60158-1
18000 A at 440 V for power circuit conforming to IEC 60947-4
6000 A at 1000 V for power circuit conforming to IEC 60158-1
6000 A at 1000 V for power circuit conforming to IEC 60947-4
Associated fuse rating 2000 A aM at <= 440 V for power circuit
2400 A gI at <= 440 V for power circuit
Average impedance 0.09 mOhm - Ith 2750 A 50 Hz for power circuit
Power dissipation per pole 680 W AC-1 - Ith 2750 A
Inrush power in VA 1000 VA
Hold-in power consumption in VA 20 VA 50/60 Hz
Operating time 100...150 ms closing
50...100 ms opening
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/h 55 °C
Height 495 mm
Width 665 mm
Depth 475 mm
Net weight 85 kg
Environment
Standards IEC 60158-1
IEC 60947-4
VDE 0660
BS 5424
NF C 63-110
Product certifications CSA
BV
RINA
Protective treatment TC
TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 52 cm
Package 1 Width 58 cm
Package 1 Length 67 cm
Package 1 Weight 92 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months