Schneider-Electric
 
LC1BR33Q22 picture- web-product-data-sheet
LC1BR33Q22
bar-mounted contactor - TeSys LC1-BR - 3 poles - AC-3 440V 1800 A - coil 380V AC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys B
Product or component type Contactor
Device short name LC1BR
Contactor application Motor-heating-lighting
Utilisation category AC-1
AC-3
Control circuit type AC
Coil type Standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current 2750 A (at <40 °C) AC AC-1 for power circuit
1800 A (at <55 °C) AC AC-3 for power circuit
Motor power kW 500 kW at 220...230 V AC 50/60 Hz (AC-3)
750 kW at 1000 V AC 50/60 Hz (AC-3)
900 kW at 380...400 V AC 50/60 Hz (AC-3)
900 kW at 415 V AC 50/60 Hz (AC-3)
900 kW at 440 V AC 50/60 Hz (AC-3)
900 kW at 500 V AC 50/60 Hz (AC-3)
900 kW at 660...690 V AC 50/60 Hz (AC-3)
250 kW at 400 V AC 50/60 Hz (AC-4)
Auxiliary contact composition 2 NO + 2 NC
[Uc] control circuit voltage 380 V AC 50...400 Hz
Complementary
Control circuit voltage limits Drop-out: 0.4...0.5 Uc at 50...400 Hz
Operational: 0.85...1.1 Ucw at 50...400 Hz
[Ui] rated insulation voltage 1000 V - for power circuit conforming to IEC 60158-1
1000 V - for power circuit conforming to IEC 60947-4
1500 V - for power circuit conforming to VDE 0110 group C
Mounting mode Fixed
Mounting support Bar support bracket
Notched mounting rails
Connections - terminals Power circuit: bolted connection
Tightening torque Power circuit: 35 N.m - on bars
[Ue] rated operational voltage Power circuit: <= 1000 V AC 50/60 Hz
[Ith] conventional free air thermal current 2750 A (at 40 °C) for power circuit
Irms rated making capacity 18000 A at 1000 V AC for power circuit conforming to IEC 60158-1
18000 A at 1000 V AC for power circuit conforming to IEC 60947-4
Rated breaking capacity 11000 A at 660...690 V for power circuit conforming to IEC 60158-1
11000 A at 660...690 V for power circuit conforming to IEC 60947-4
15000 A at 500 V for power circuit conforming to IEC 60158-1
15000 A at 500 V for power circuit conforming to IEC 60947-4
18000 A at 440 V for power circuit conforming to IEC 60158-1
18000 A at 440 V for power circuit conforming to IEC 60947-4
6000 A at 1000 V for power circuit conforming to IEC 60158-1
6000 A at 1000 V for power circuit conforming to IEC 60947-4
Associated fuse rating 2000 A aM at <= 440 V for power circuit
2400 A gI at <= 440 V for power circuit
Average impedance 0.09 mOhm - Ith 2750 A 50 Hz for power circuit
Power dissipation per pole 360 W AC-3 - Ith 2750 A
680 W AC-1 - Ith 2750 A
Inrush power in VA 1300 VA
Hold-in power consumption in VA 31 VA 50/60 Hz
Operating time 100...150 ms closing
50...100 ms opening
Mechanical durability 1200000 cycles
Maximum operating rate 120 cyc/h 55 °C
Height 495 mm
Width 915 mm
Depth 475 mm
Net weight 129 kg
Environment
Standards IEC 60947-4
BS 5424
VDE 0660
NF C 63-110
IEC 60158-1
Product certifications BV
CSA
RINA
Protective treatment TC
TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 61 cm
Package 1 Width 53.5 cm
Package 1 Length 103 cm
Package 1 Weight 127 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months