This Application will be decommissioned as of January 7th 2025

LC1D1150046B5 |
Schneider-Electric
 
LC1D1150046B5 picture- web-product-data-sheet
LC1D1150046B5
TeSys Deca contactor, 4P (4NO), AC-1 <=440V 200 A, 24 V AC 50 Hz coil, lugs/bars terminals
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Utilisation category AC-1
AC-3
AC-3e
AC-4
Poles description 4P
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
Power circuit: <= 460 V DC
[Ie] rated operational current 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 24 V AC 50 Hz
Complementary
Compatibility code LC1D
Pole contact composition 4 NO
Protective cover With
[Ith] conventional free air thermal current 200 A (at 60 °C) for power circuit
Irms rated making capacity 1260 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 250 A 40 °C - 10 min for power circuit
550 A 40 °C - 1 min for power circuit
950 A 40 °C - 10 s for power circuit
1100 A 40 °C - 1 s for power circuit
Associated fuse rating 250 A gG at <= 690 V coordination type 1 for power circuit
200 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 0.6 mOhm - Ith 200 A 50 Hz for power circuit
Power dissipation per pole 24 W AC-1
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Safety reliability level B10d = 684932 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 10000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 8 Mcycles
Electrical durability 0.8 Mcycles 200 A AC-1 at Ue <= 440 V
Control circuit type AC at 50 Hz
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.3...0.6 Uc (-40…70 °C):drop-out AC 50 Hz
0.85...1.1 Uc (-40…55 °C):operational AC 50 Hz
1...1.1 Uc (55…70 °C):operational AC 50 Hz
Inrush power in VA 300 VA 50 Hz cos phi 0.8 (at 20 °C)
Hold-in power consumption in VA 22 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 3…8 W at 50 Hz
Operating time 6...20 ms opening
20...50 ms closing
Connections - terminals Control circuit: lugs-ring terminals - external diameter: 8 mm
Power circuit: lugs-ring terminals - external diameter: 25 mm
Power circuit: bars 1 - busbar cross section: 5 x 25 mm
Tightening torque Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm M3.5
Control circuit: 1.2 N.m - on lugs-ring terminals - with screwdriver Philips No 2 M3.5
Power circuit: 12 N.m - on lugs-ring terminals hexagonal screw head 13 mm M8
Power circuit: 12 N.m - on bars hexagonal screw head 13 mm M8
Mounting support Plate
Rail
Environment
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications RINA
DNV
UL
LROS (Lloyds register of shipping)
GL
CSA
BV
CCC
GOST
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (6 Gn for 11 ms)
Height 158 mm
Width 155 mm
Depth 115 mm
Net weight 2.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.8 cm
Package 1 Width 21.2 cm
Package 1 Length 18.5 cm
Package 1 Weight 2.35 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes