Schneider-Electric
 
LC1D1506CD picture- Schneider-electric
LC1D1506CD
contactor TeSys LC1-D - 3 poles - AC-3 440V 150 A - coil 24 V DC
Schneider Electric
Characteristics
Main
Range of product TeSys D
Range TeSys
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-3
Control circuit type DC standard
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
150 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 75 kW at 380...400 V AC 50 Hz
80 kW at 415...440 V AC 50 Hz
90 kW at 500 V AC 50 Hz
100 kW at 660...690 V AC 50 Hz
90 kW at 1000 V AC 50 Hz
40 kW at 220...230 V AC 50 Hz
Complementary
Coil technology With integral suppression device
Protective cover With
Motor power hp 40 hp at 200/208 V AC 60 Hz for 3 phases motors
50 hp at 230/240 V AC 60 Hz for 3 phases motors
100 hp at 460/480 V AC 60 Hz for 3 phases motors
125 hp at 575/600 V AC 60 Hz for 3 phases motors
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
[Uc] control circuit voltage 36 V DC
Control circuit voltage limits Operational: 0.75...1.2 Uc (at <55 °C)
Drop-out: 0.15...0.4 Uc (at <55 °C)
Time constant 25 ms
[Ui] rated insulation voltage Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 1000 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
Mounting support Rail
Plate
Flame retardance V1 conforming to UL 94
Connections - terminals Control circuit: lugs (external diameter: 8 mm)
Power circuit: lugs (external diameter: 25 mm)
Power circuit: bars - busbar cross section: 5 x 25 mm
Tightening torque Control circuit: 1.2 N.m - on lugs - with screwdriver Philips No 2
Control circuit: 1.2 N.m - on lugs - with screwdriver flat Ø 6 mm
Power circuit: 12 N.m hexagonal screw head 13 mm
[Ue] rated operational voltage Power circuit: <= 1000 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
200 A (at 60 °C) for power circuit
Irms rated making capacity 250 A DC for control circuit conforming to IEC 60947-5-1
1660 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 1400 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
250 A gG at <= 690 V coordination type 2 for power circuit
315 A gG at <= 690 V coordination type 1 for power circuit
Power dissipation per pole 24 W AC-1
13.5 W AC-3
Inrush power in W 270…365 W (at 20 °C)
Hold-in power consumption in W 2.4…5.1 W at 20 °C
Operating time 20...35 ms closing
40...75 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 8000000 cycles
Maximum operating rate 1200 cyc/h 60 °C
Minimum switching current 5 mA for control circuit
Minimum switching voltage 17 V for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Insulation resistance > 10 MOhm for control circuit
Height 158 mm
Width 120 mm
Depth 132 mm
Net weight 2.5 kg
Environment
Standards IEC 60947-4-1
EN 60947-4-1
EN 60947-5-1
CSA C22.2 No 14
IEC 60947-5-1
UL 508
Product certifications LROS (Lloyds register of shipping)
BV
GL
GOST
RINA
DNV
CCC
CSA
UL
IP degree of protection IP2x conforming to IEC 60529
IP2x conforming to VDE 0106
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C at Uc
Operating altitude 3000 m without
Fire resistance 850 °C conforming to IEC 60695-2-1
Shock resistance 15 gn contactor closed
6 gn contactor opened
Vibration resistance 2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
Contractual warranty
Warranty 18 months