Motor power kW
|
5.5 kW at 220...230 V AC 50/60 Hz (AC-3)
11 kW at 380...400 V AC 50/60 Hz (AC-3)
11 kW at 415...440 V AC 50/60 Hz (AC-3)
15 kW at 500 V AC 50/60 Hz (AC-3)
15 kW at 660...690 V AC 50/60 Hz (AC-3)
5.5 kW at 400 V AC 50/60 Hz (AC-4)
|
Motor power hp
|
3 hp at 230/240 V AC 50/60 Hz for 1 phase motors
2 hp at 115 V AC 50/60 Hz for 1 phase motors
7.5 hp at 230/240 V AC 50/60 Hz for 3 phases motors
15 hp at 460/480 V AC 50/60 Hz for 3 phases motors
20 hp at 575/600 V AC 50/60 Hz for 3 phases motors
7.5 hp at 200/208 V AC 50/60 Hz for 3 phases motors
|
Compatibility code
|
LC1D
|
Pole contact composition
|
3 NO
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
25 A (at 60 °C) for power circuit
10 A (at 60 °C) for signalling circuit
|
Irms rated making capacity
|
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
450 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
240 A 40 °C - 10 s for power circuit
380 A 40 °C - 1 s for power circuit
50 A 40 °C - 10 min for power circuit
120 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
|
Associated fuse rating
|
10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
40 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
2 mOhm - Ith 25 A 50 Hz for power circuit
|
Power dissipation per pole
|
3.2 W AC-1
1.25 W AC-3
|
[Ui] rated insulation voltage
|
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
15 Mcycles
|
Electrical durability
|
1.65 Mcycles 25 A AC-3 at Ue <= 440 V
1.4 Mcycles 40 A AC-1 at Ue <= 440 V
|
Control circuit type
|
AC at 50/60 Hz
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
|
Inrush power in VA
|
70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
2…3 W at 50/60 Hz
|
Operating time
|
12...22 ms closing
4...19 ms opening
|
Connections - terminals
|
Control circuit: spring terminals 1 2.5 mm² - cable stiffness: flexible without cable end
Control circuit: spring terminals 2 2.5 mm² - cable stiffness: flexible without cable end
Power circuit: spring terminals 1 4 mm² - cable stiffness: flexible without cable end
Power circuit: spring terminals 2 4 mm² - cable stiffness: flexible without cable end
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
|
Signalling circuit frequency
|
25...400 Hz
|
Minimum switching voltage
|
17 V for signalling circuit
|
Minimum switching current
|
5 mA for signalling circuit
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
|
Mounting support
|
Plate
Rail
|
Standards
|
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
|
Product certifications
|
LROS (Lloyds register of shipping)
UL
CSA
RINA
DNV
GL
GOST
BV
CCC
|
IP degree of protection
|
IP20 front face conforming to IEC 60529
|
Protective treatment
|
TH conforming to IEC 60068-2-30
|
Climatic withstand
|
Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
|
Permissible ambient air temperature around the device
|
-40…60 °C
60…70 °C with derating
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (8 Gn for 11 ms)
|
Height
|
99 mm
|
Width
|
45 mm
|
Depth
|
92 mm
|
Net weight
|
0.37 kg
|