This Application will be decommissioned as of January 7th 2025

LC1D258CD |
Schneider-Electric
 
LC1D258CD picture- web-product-data-sheet
LC1D258CD
TeSys Deca contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 40 A - 36 V DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 40 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 36 V DC
Complementary
Compatibility code LC1D
Pole contact composition 2 NO + 2 NC
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
40 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
450 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 450 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 240 A 40 °C - 10 s for power circuit
380 A 40 °C - 1 s for power circuit
50 A 40 °C - 10 min for power circuit
120 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
63 A gG at <= 690 V coordination type 1 for power circuit
40 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
Power dissipation per pole 3.2 W AC-1
[Ui] rated insulation voltage Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 30 Mcycles
Electrical durability 1.4 Mcycles 40 A AC-1 at Ue <= 440 V
Control circuit type DC standard
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.1...0.25 Uc (-40…70 °C):drop-out DC
0.7...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC
Inrush power in W 5.4 W (at 20 °C)
Hold-in power consumption in W 5.4 W at 20 °C
Operating time 63 ±15 % ms closing
20 ±20 % ms opening
Time constant 28 ms
Maximum operating rate 3600 cyc/h at 60 °C
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 2.5…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 2.5…16 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 2.5…16 mm² - cable stiffness: solid without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Power circuit: 1.8 N.m - on screw clamps terminals - with screwdriver flat Ø 6 mm
Power circuit: 1.8 N.m - on screw clamps terminals - with screwdriver Philips No 2
Power circuit: 1.8 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Rail
Plate
Environment
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications RINA
CCC
LROS (Lloyds register of shipping)
CSA
DNV
GL
UL
GOST
BV
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (8 Gn for 11 ms)
Height 91 mm
Width 45 mm
Depth 107 mm
Net weight 0.585 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.08 cm
Package 1 Width 4.5 cm
Package 1 Length 9.95 cm
Package 1 Weight 435 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes