This Application will be decommissioned as of January 7th 2025

LC1D40008F6 |
Schneider-Electric
 
LC1D40008F6 picture- web-product-data-sheet
LC1D40008F6
TeSys Deca contactor , 4P(2 NO + 2 NC) , AC-1 , <= 440V, 60 A , 110V AC 60 Hz coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 110 V AC 60 Hz
Complementary
Compatibility code LC1D
Pole contact composition 2 NO + 2 NC
Protective cover Without
[Ith] conventional free air thermal current 60 A (at 60 °C) for power circuit
Irms rated making capacity 800 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 800 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 320 A 40 °C - 10 s for power circuit
720 A 40 °C - 1 s for power circuit
72 A 40 °C - 10 min for power circuit
165 A 40 °C - 1 min for power circuit
Associated fuse rating 80 A gG at <= 690 V coordination type 1 for power circuit
80 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 1.5 mOhm - Ith 60 A 50 Hz for power circuit
Power dissipation per pole 5.4 W AC-1
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Power circuit: 690 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 6 Mcycles
Electrical durability 1.4 Mcycles 60 A AC-1 at Ue <= 440 V
Control circuit type AC at 60 Hz
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
0.3...0.6 Uc (-40…70 °C):drop-out AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 60 Hz
Inrush power in VA 140 VA 60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 13 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 60 Hz
Operating time 4...19 ms opening
12...26 ms closing
Maximum operating rate 3600 cyc/h 60 °C
Connections - terminals Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 1…35 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 1…25 mm² - cable stiffness: solid without cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 8 N.m - on screw clamp terminals - cable 25…35 mm² hexagonal screw head 4 mm
Power circuit: 5 N.m - on screw clamp terminals - cable 1…25 mm² hexagonal screw head 4 mm
Mounting support Plate
Rail
Environment
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications CCC
GOST
DNV
RINA
BV
UL
LROS (Lloyds register of shipping)
GL
CSA
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Shocks contactor open (8 Gn for 11 ms)
Shocks contactor closed (10 Gn for 11 ms)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Height 127 mm
Width 85 mm
Depth 125 mm
Net weight 1.44 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 12.6 cm
Package 1 Length 13.2 cm
Package 1 Weight 1.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins