Schneider-Electric
 
LC1D50A3E7 picture- web-product-data-sheet
LC1D50A3E7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, <=400V, 50A, 48V AC 50/60Hz coil, spring terminals
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Motor control
Utilisation category AC-4
AC-1
AC-3
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Uc] control circuit voltage 48 V AC 50/60 Hz
Complementary
Motor power kW 15 kW at 220...230 V AC 50/60 Hz (AC-3)
22 kW at 380...400 V AC 50/60 Hz (AC-3)
30 kW at 500 V AC 50/60 Hz (AC-3)
33 kW at 660...690 V AC 50/60 Hz (AC-3)
25 kW at 415 V AC 50/60 Hz (AC-3)
30 kW at 440 V AC 50/60 Hz (AC-3)
11 kW at 400 V AC 50/60 Hz (AC-4)
15 kW at 220...230 V AC 50/60 Hz (AC-3e)
22 kW at 380...400 V AC 50/60 Hz (AC-3e)
30 kW at 500 V AC 50/60 Hz (AC-3e)
33 kW at 660...690 V AC 50/60 Hz (AC-3e)
25 kW at 415 V AC 50/60 Hz (AC-3e)
30 kW at 440 V AC 50/60 Hz (AC-3e)
Motor power hp 3 hp at 115 V AC 50/60 Hz for 1 phase motors
7.5 hp at 230/240 V AC 50/60 Hz for 1 phase motors
15 hp at 200/208 V AC 50/60 Hz for 3 phases motors
15 hp at 230/240 V AC 50/60 Hz for 3 phases motors
40 hp at 460/480 V AC 50/60 Hz for 3 phases motors
40 hp at 575/600 V AC 50/60 Hz for 3 phases motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit
80 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
900 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 900 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 400 A 40 °C - 10 s for power circuit
810 A 40 °C - 1 s for power circuit
84 A 40 °C - 10 min for power circuit
208 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1
100 A gG at <= 690 V coordination type 1 for power circuit
100 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 1.5 mOhm - Ith 80 A 50 Hz for power circuit
Power dissipation per pole 3.7 W AC-3
9.6 W AC-1
3.7 W AC-3e
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 690 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 6 Mcycles
Electrical durability 1.45 Mcycles 50 A AC-3 at Ue <= 440 V
1.1 Mcycles 80 A AC-1 at Ue <= 440 V
1.45 Mcycles 50 A AC-3e at Ue <= 440 V
Control circuit type AC at 50/60 Hz
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
Inrush power in VA 140 VA 60 Hz cos phi 0.75 (at 20 °C)
160 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 13 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 50/60 Hz
Operating time 4...19 ms opening
12...26 ms closing
Maximum operating rate 3600 cyc/h 60 °C
Maximum operating rate 3600 cyc/h at 60 °C
Connections - terminals Control circuit: spring terminals 1 2.5 mm² - cable stiffness: flexible without cable end
Control circuit: spring terminals 2 2.5 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: solid without cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: solid without cable end
Tightening torque Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 25…35 mm² hexagonal screw head 4 mm
Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 2.5…25 mm² hexagonal screw head 4 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Signalling circuit frequency 25...400 Hz
Minimum switching voltage 17 V for signalling circuit
Minimum switching current 5 mA for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Mounting support Plate
Rail
Environment
Standards EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
CSA C22.2 No 14
UL 60947-4-1
IEC 60335-2-40:Annex JJ
UL 60335-2-40:Annex JJ
IEC 60335-1:Clause 30.2
Product certifications CCC
UL
CB Scheme
CSA
CE
UKCA
Marine
EAC
IP degree of protection IP20 front face conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Permissible ambient air temperature around the device -40…60 °C
60…70 °C with derating
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor closed (15 Gn for 11 ms)
Shocks contactor open (10 Gn for 11 ms)
Height 122 mm
Width 55 mm
Depth 120 mm
Net weight 0.855 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.200 cm
Package 1 Width 13.700 cm
Package 1 Length 15.200 cm
Package 1 Weight 905.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.386 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months