This Application will be decommissioned as of January 7th 2025

LC1D50A5M7TQ |
Schneider-Electric
 
LC1D50A5M7TQ picture- web-product-data-sheet
LC1D50A5M7TQ
contactor TeSys Deca - 3 poles- AC-3 - 440 V 50 A - coil 220 V AC 50/60 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Resistive load
Motor control
Utilisation category AC-2
AC-3
AC-3
AC-4
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 230 V AC 50/60 Hz
Complementary
Motor power kW 30 kW at 440 V AC 50 Hz (AC-3)
30 kW at 500 V AC 50 Hz (AC-3)
33 kW at 660...690 V AC 50 Hz (AC-3)
15 kW at 220...230 V AC 50 Hz (AC-3)
11 kW at 400 V AC 50 Hz (AC-4)
22 kW at 380...400 V AC 50 Hz (AC-3)
25 kW at 415 V AC 50 Hz (AC-3)
Motor power hp 15 hp at 200/208 V AC 60 Hz for 3 phases motors
15 hp at 230/240 V AC 60 Hz for 3 phases motors
40 hp at 460/480 V AC 60 Hz for 3 phases motors
40 hp at 575/600 V AC 60 Hz for 3 phases motors
3 hp at 115 V AC 60 Hz for 1 phase motors
7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
Compatibility code LC1D
Pole contact composition 3 NO
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
80 A (at 60 °C) for power circuit
Irms rated making capacity 900 A at 440 V for power circuit conforming to IEC 60947
140 A AC for control circuit conforming to IEC 60947-5-1
Rated breaking capacity 900 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 100 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for control circuit conforming to IEC 60947-5-1
100 A gG at <= 690 V coordination type 1 for power circuit
Power dissipation per pole 3.7 W AC-3
9.6 W AC-1
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Overvoltage category III
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 15000000 cycles
Control circuit type AC at 50/60 Hz
Coil technology Without built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
Inrush power in VA 140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 13 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 50/60 Hz for control circuit
Operating time 4...19 ms opening
12...26 ms closing
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: rigid
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: rigid
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid
Tightening torque Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² - with screwdriver hex (Allen key)4 mm
Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 35 mm² - with screwdriver hex (Allen key)4 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver pozidriv No 2
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Mounting support Rail
Plate
Environment
Standards IEC 60947-5-1
EN 60947-5-1
EN 60947-4-1
CSA C22.2 No 14
UL 508
Product certifications GOST
UL
DNV
LROS (pending)
CCC
BV
CSA
RINA
GOST
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor opened (10 Gn for 11 ms)
Shocks contactor closed (15 Gn for 11 ms)
Height 122 mm
Width 55 mm
Depth 120 mm
Net weight 1.4 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes