This Application will be decommissioned as of January 7th 2025

LC1D50AB7TQ |
Schneider-Electric
 
LC1D50AB7TQ picture- web-product-data-sheet
LC1D50AB7TQ
contactor TeSys Deca - 3 poles- AC-3 - 440 V 50 A - coil 24 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-2
AC-3
AC-1
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 24 V DC
Complementary
Motor power kW 30 kW at 440 V AC 50 Hz (AC-3)
30 kW at 500 V AC 50 Hz (AC-3)
33 kW at 660...690 V AC 50 Hz (AC-3)
15 kW at 220...230 V AC 50 Hz (AC-3)
11 kW at 400 V AC 50 Hz (AC-4)
22 kW at 380...400 V AC 50 Hz (AC-3)
25 kW at 415 V AC 50 Hz (AC-3)
Motor power hp 15 hp at 200/208 V AC 60 Hz for 3 phases motors
15 hp at 230/240 V AC 60 Hz for 3 phases motors
40 hp at 460/480 V AC 60 Hz for 3 phases motors
40 hp at 575/600 V AC 60 Hz for 3 phases motors
3 hp at 115 V AC 60 Hz for 1 phase motors
7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
80 A (at 60 °C) for power circuit
Irms rated making capacity 250 A DC for control circuit conforming to IEC 60947-5-1
900 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 900 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 100 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for control circuit conforming to IEC 60947-5-1
100 A gG at <= 690 V coordination type 1 for power circuit
Power dissipation per pole 3.7 W AC-3
9.6 W AC-1
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Overvoltage category III
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 10000000 cycles
Control circuit type DC standard
Coil technology Built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
0.1...0.3 Uc (-40…70 °C):drop-out DC
0.75...1.25 Uc (-40…60 °C):operational DC
Inrush power in W 19 W (at 20 °C)
Hold-in power consumption in W 7.4 W at 20 °C
Rated operational power in W 14 W at 24 V DC-13 - electrical durability: 10000000 cycles - for control circuit
48 W at 24 V DC-13 - electrical durability: 3000000 cycles - for control circuit
Operating time 20 ms opening
50 ms closing
Time constant 34 ms
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: rigid
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: rigid
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible without cable end
Power circuit: EverLink BTR screw connectors 1 1…35 mm² - cable stiffness: flexible with cable end
Power circuit: EverLink BTR screw connectors 2 1…25 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid
Tightening torque Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² - with screwdriver hex (Allen key)4 mm
Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 35 mm² - with screwdriver hex (Allen key)4 mm
Control circuit: 1.7 N.m - on lugs - with screwdriver pozidriv No 2
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Mounting support Rail
Plate
Environment
Standards CSA C22.2 No 14
UL 508
EN 60947-4-1
EN 60947-5-1
IEC 60947-5-1
Product certifications GL
GOST
BV
LROS (pending)
CCC
UL
RINA
UL
DNV
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Climatic withstand Conforming to IACS E10 exposure to damp heat
Conforming to IEC 60947-1 Annex Q category D exposure to damp heat
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor opened (10 Gn for 11 ms)
Shocks contactor closed (15 Gn for 11 ms)
Height 122 mm
Width 55 mm
Depth 120 mm
Net weight 2.185 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes