Schneider-Electric
 
LC1D65T6 picture- web-product-data-sheet
LC1D65T6
Contactor, TeSys Deca,3P(3NO),AC-3/AC-3e/<=440V 65A,480V AC 60Hz coil, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Deca
Product or component type Contactor
Device short name LC1D
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-4
AC-1
AC-2
AC-3e
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
65 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
[Uc] control circuit voltage 480 V AC 60 Hz
Complementary
Motor power kW 30 kW at 440 V AC 50/60 Hz
30 kW at 380...400 V AC 50/60 Hz
37 kW at 500 V AC 50/60 Hz
37 kW at 660...690 V AC 50/60 Hz
18.5 kW at 220...230 V AC 50/60 Hz
30 kW at 415 V AC 50/60 Hz
37 kW at 1000 V AC 50/60 Hz
Motor power hp 10 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to CSA
10 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to UL
20 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to CSA
20 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to UL
20 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to CSA
20 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to UL
5 hp at 115 V AC 60 Hz for 1 phase motors conforming to CSA
5 hp at 115 V AC 60 Hz for 1 phase motors conforming to UL
50 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to CSA
50 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to UL
50 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to CSA
50 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to UL
Compatibility code LC1D
Pole contact composition 3 NO
Protective cover With
[Ith] conventional free air thermal current 10 A (at 60 °C) for control circuit
80 A (at 60 °C) for power circuit
Irms rated making capacity 140 A AC for control circuit conforming to IEC 60947-5-1
1000 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 1000 A at 440 V for power circuit conforming to IEC 60947
Associated fuse rating 10 A gG for control circuit conforming to IEC 60947-5-1
125 A gG at <= 690 V coordination type 1 for power circuit
125 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 1 mOhm - Ith 80 A 50 Hz for power circuit
Power dissipation per pole 6.4 W AC-1
[Ui] rated insulation voltage Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
Overvoltage category III
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 6000000 cycles
Control circuit type AC at 60 Hz
Coil technology Without built-in bidirectional peak limiting diode suppressor
Control circuit voltage limits 0.3...0.6 Uc (60 °C):drop-out AC 50/60 Hz
0.85...1.1 Uc (60 °C):operational AC 60 Hz
Inrush power in VA 140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 13 VA 50 Hz cos phi 0.3 (at 20 °C)
15 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 50/60 Hz for control circuit
Operating time 12...26 ms closing
4...19 ms opening
Maximum operating rate 3600 cyc/h 60 °C
Connections - terminals Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 1 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 2 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 2.5…35 mm² - cable stiffness: solid with cable end
Power circuit: connector 2 2.5…35 mm² - cable stiffness: solid with cable end
Power circuit: connector 1 2.5…35 mm² - cable stiffness: flexible without cable end
Power circuit: connector 2 2.5…25 mm² - cable stiffness: flexible without cable end
Power circuit: connector 1 2.5…35 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 2.5…35 mm² - cable stiffness: flexible with cable end
Tightening torque Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
Control circuit: 1.2 N.m - on screw clamp terminal - with screwdriver pozidriv No 2
Auxiliary contact composition 1 NO + 1 NC
Auxiliary contacts type Type mirror contact 1 NC conforming to IEC 60947-4-1
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Terminals description ISO n°1 (21-22)NC
(13-14)NO
(A1-A2)CO
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
Mounting support Plate
Rail
Environment
Standards UL 508
EN 60947-5-1
EN 60947-4-1
IEC 60947-5-1
CSA C22.2 No 14
IEC 60947-4-1
Product certifications CSA
BV
UL
GL
CCC
GOST
LROS (pending)
DNV
RINA
UKCA
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Climatic withstand Conforming to IACS E10 exposure to damp heat
Permissible ambient air temperature around the device -5…60 °C
-40…70 °C at Uc
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Shocks contactor opened (10 Gn for 11 ms)
Shocks contactor closed (15 Gn for 11 ms)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Height 127 mm
Width 75 mm
Depth 119 mm
Net weight 1.4 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.398 cm
Package 1 Width 13.462 cm
Package 1 Length 13.970 cm
Package 1 Weight 1.438 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months