Motor power kW
|
25 kW at 220...230 V AC 50 Hz (AC-3)
45 kW at 380...400 V AC 50 Hz (AC-3)
45 kW at 415...440 V AC 50 Hz (AC-3)
55 kW at 500 V AC 50 Hz (AC-3)
45 kW at 660...690 V AC 50 Hz (AC-3)
15 kW at 400 V AC 50 Hz (AC-4)
25 kW at 220...230 V AC 50 Hz (AC-3e)
45 kW at 380...400 V AC 50 Hz (AC-3e)
45 kW at 415...440 V AC 50 Hz (AC-3e)
55 kW at 500 V AC 50 Hz (AC-3e)
45 kW at 660...690 V AC 50 Hz (AC-3e)
|
Motor power hp
|
7.5 hp at 120 V AC 60 Hz for 1 phase motors
15 hp at 230/240 V AC 60 Hz for 1 phase motors
30 hp at 200/208 V AC 60 Hz for 3 phases motors
30 hp at 230/240 V AC 60 Hz for 3 phases motors
60 hp at 460/480 V AC 60 Hz for 3 phases motors
60 hp at 575/600 V AC 60 Hz for 3 phases motors
|
Compatibility code
|
LC1D
|
Pole contact composition
|
3 NO
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C) for signalling circuit
125 A (at 60 °C) for power circuit
|
Irms rated making capacity
|
1100 A at 440 V AC for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
|
Rated breaking capacity
|
1100 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
1100 A 40 °C - 1 s for power circuit
800 A 40 °C - 10 s for power circuit
400 A 40 °C - 1 min for power circuit
135 A 40 °C - 10 min for power circuit
140 A - 100 ms for signalling circuit
120 A - 500 ms for signalling circuit
100 A - 1 s for signalling circuit
|
Associated fuse rating
|
10 A gG for signalling circuit conforming to IEC 60947-5-1
200 A gG at <= 690 V coordination type 1 for power circuit
160 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
0.8 mOhm - Ith 125 A 50 Hz for power circuit
|
Power dissipation per pole
|
12.5 W AC-1
7.2 W AC-3
|
[Ui] rated insulation voltage
|
Power circuit: 1000 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-1
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 1.3 Mcycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20 Mcycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
10 Mcycles
|
Electrical durability
|
1.2 Mcycles 95 A AC-3
1.3 Mcycles 125 A AC-1
|
Control circuit type
|
DC standard
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
0.1...0.3 Uc (-40…70 °C):drop-out DC
0.85...1.1 Uc (-40…55 °C):operational DC
1...1.1 Uc (55…70 °C):operational DC
|
Inrush power in W
|
22 W (at 20 °C)
|
Hold-in power consumption in W
|
22 W at 20 °C
|
Operating time
|
95...130 ms closing
20...35 ms opening
|
Time constant
|
75 ms
|
Connections - terminals
|
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end
Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: solid without cable end
Power circuit: connector 2 4…25 mm² - cable stiffness: solid without cable end
|
Tightening torque
|
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
Power circuit: 12 N.m - on connector hexagonal screw head 4 mm
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
|
Signalling circuit frequency
|
25...400 Hz
|
Minimum switching voltage
|
17 V for signalling circuit
|
Minimum switching current
|
5 mA for signalling circuit
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
|
Mounting support
|
Rail
Plate
|
Standards
|
EN/IEC 60947-1
EN/IEC 60947-4-1
EN/IEC 60947-5-1
GB/T 14048.4
|
Product certifications
|
IECEE CB Scheme
CCC
EAC
LROS (Lloyds register of shipping)
RINA
BV
DNV-GL
|
IP degree of protection
|
IP20 front face conforming to IEC 60529
|
Protective treatment
|
TH conforming to IEC 60068-2-30
|
Climatic withstand
|
Conforming to IACS E10 exposure to damp heat
|
Permissible ambient air temperature around the device
|
-40…60 °C
60…70 °C with derating
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open (2 Gn, 5...300 Hz)
Shocks contactor open (8 Gn for 11 ms)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor closed (10 Gn for 11 ms)
|
Height
|
127 mm
|
Width
|
85 mm
|
Depth
|
186 mm
|
Net weight
|
2.61 kg
|