Schneider-Electric
 
LC1DLKF7 picture- web-product-data-sheet
LC1DLKF7
Capacitor contactor, Tesys Deca, 20kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LC1D.K
TeSys Deca
Product or component type Capacitor duty contactor
Device short name LC1DLK
Device application Control
Contactor application Power factor correction
Utilisation category AC-6b
Poles description 3P
Power pole contact composition 3 NO
Device location in system Line interruption
Inside delta interruption
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
Reactive power rating 11 kvar at 230 V AC 50 Hz 60 °C
20 kvar at 400 V AC 50 Hz 60 °C
21 kvar at 440 V AC 50 Hz 60 °C
33 kvar at 690 V AC 50 Hz 60 °C
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 110 V AC 50/60 Hz
Auxiliary contact composition 1 NO + 2 NC instantaneous
Electrical durability 300000 cycles at Ue 400 V
200000 cycles at Ue 690 V
Mounting support DIN rail
Plate
Standards EN/IEC 60947-1
EN/IEC 60947-4-1
Product certifications IECEE CB Scheme
UKCA
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 2.5…16 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 2 2.5…6 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 2.5 N.m - on screw clamp terminals
Maximum operating rate 240 cyc/h
Complementary
Auxiliary contacts type Type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
Environment
IP degree of protection IP20 front face conforming to IEC 60529
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Height 125 mm
Width 45 mm
Depth 127 mm
Product weight 0.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 20.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 615.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months