This Application will be decommissioned as of January 7th 2025

LC1DMK11M7 |
Schneider-Electric
LC1DMK11M7 picture- web-product-data-sheet
LC1DMK11M7
Capacitor contactor, Tesys Deca, 25kVAR at 400/415V 50Hz, 220V AC 50/60Hz coil
Schneider Electric
Main
Range TeSys
Product name TeSys LC1D.K
TeSys Deca
Product or component type Capacitor duty contactor
Device short name LC1DMK
Contactor application Power factor correction
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
Reactive power rating 15 kvar at 220…240 V AC 50/60 Hz 55 °C
25 kvar at 400…440 V AC 50/60 Hz 55 °C
36 kvar at 660…690 V AC 50/60 Hz 55 °C
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220 V AC 50/60 Hz
Auxiliary contact composition 1 NO + 1 NC
Mounting support Plate
Rail
Standards VDE 0560
IEC 60070
NF C 54-100
IEC 60831
Product certifications CSA
UL
Connections - terminals Power circuit: connector 2 4 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 16 mm² - cable stiffness: solid with cable end
Power circuit: connector 1 6 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 10 mm² - cable stiffness: solid with cable end
Tightening torque Power circuit: 2.5 N.m - on connector
Complementary
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Environment
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Protective treatment TH conforming to IEC 60068-2-30
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Height 84 mm
Width 56 mm
Depth 122 mm
Net weight 0.63 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins