This Application will be decommissioned as of January 7th 2025

LC1DTK12B7 |
Schneider-Electric
 
LC1DTK12B7 picture- web-product-data-sheet
LC1DTK12B7
Capacitor contactor, Tesys Deca, 40kVAR at 400/415V 50Hz, 24V AC 50/60Hz coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LC1D.K
TeSys Deca
Product or component type Capacitor duty contactor
Device short name LC1DTK
Contactor application Power factor correction
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
Reactive power rating 25 kvar at 220…240 V AC 50/60 Hz 55 °C
40 kvar at 400…440 V AC 50/60 Hz 55 °C
58 kvar at 660…690 V AC 50/60 Hz 55 °C
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Auxiliary contact composition 1 NO + 2 NC
Mounting support Plate
Rail
Standards IEC 60070
VDE 0560
IEC 60831
NF C 54-100
Product certifications CSA
UL
Connections - terminals Power circuit: connector 1 2.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 4 mm² - cable stiffness: solid with cable end
Power circuit: connector 2 1.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4 mm² - cable stiffness: solid with cable end
Tightening torque Power circuit: 5 N.m - on connector
Complementary
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Environment
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Protective treatment TH conforming to IEC 60068-2-30
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Height 180 mm
Width 75 mm
Depth 150 mm
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 17 cm
Package 1 Length 19 cm
Package 1 Weight 1.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins