Schneider-Electric
 
LC1DTK12M5 picture- web-product-data-sheet
LC1DTK12M5
TeSys Deca capacitor duty contactor - 3P - 40 kVAR - 415 V - 220 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LC1D.K
TeSys Deca
Product or component type Capacitor duty contactor
Device short name LC1DTK
Contactor application Power factor correction
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
Reactive power rating 25 kvar at 220…240 V AC 50/60 Hz 55 °C
40 kvar at 400…440 V AC 50/60 Hz 55 °C
58 kvar at 660…690 V AC 50/60 Hz 55 °C
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 220 V AC 50 Hz
Auxiliary contact composition 1 NO + 2 NC
Mounting support Rail
Plate
Standards IEC 60070
VDE 0560
IEC 60831
NF C 54-100
Product certifications UL
CSA
Connections - terminals Power circuit: connector 1 2.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 4 mm² - cable stiffness: solid with cable end
Power circuit: connector 2 1.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4 mm² - cable stiffness: solid with cable end
Tightening torque Power circuit: 5 N.m - on connector
Complementary
Auxiliary contacts type Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Environment
IP degree of protection IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
Protective treatment TH conforming to IEC 60068-2-30
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Height 180 mm
Width 75 mm
Depth 150 mm
Net weight 1.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19 cm
Package 1 Width 13 cm
Package 1 Length 17 cm
Package 1 Weight 1.575 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months