Schneider-Electric
 
LC1DWK12F5 picture- web-product-data-sheet
LC1DWK12F5
Capacitor contactor, Tesys Deca, 63kVAR at 400/415V 50Hz, 110V AC 50Hz coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LC1D.K
TeSys Deca
Product or component type Capacitor duty contactor
Device short name LC1DWK
Contactor application Power factor correction
Utilisation category AC-6b
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
Reactive power rating 35 kvar at 230 V AC 50/60 Hz 60 °C
63 kvar at 400…415 V AC 50/60 Hz 60 °C
67 kvar at 440 V AC 50/60 Hz 60 °C
104 kvar at 660…690 V AC 50/60 Hz 60 °C
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 110 V AC 50 Hz
Auxiliary contact composition 1 NO + 2 NC for signalling circuit
Electrical durability 300000 cycles at Ue 400 V
200000 cycles at Ue 690 V
Mounting support DIN rail
Plate
Standards UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC 60947-4-1
IEC 60831
IEC 60070
Product certifications UL
CSA
IEC
Connections - terminals Power circuit: connector 1 4…50 mm² - cable stiffness: solid
Power circuit: connector 2 4…25 mm² - cable stiffness: solid
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end
Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Tightening torque Power circuit: 9 N.m - on connector
Control circuit: 1.7 N.m - on screw clamp terminal
Maximum operating rate 100 cyc/h
Complementary
Auxiliary contacts type Type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Environment
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TH conforming to IEC 60068-2-30
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Height 180 mm
Width 85 mm
Depth 157 mm
Net weight 1.65 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 13.5 cm
Package 1 Length 19 cm
Package 1 Weight 1.811 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months