Schneider-Electric
 
LC1E500E7 picture- web-product-data-sheet
LC1E500E7
Contactor,Easy TeSys Control,LC1E,3P(3NO),AC-3/AC-3e,<=440V,500A/400A,48V AC coil
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Control
Product or component type Contactor
Device short name LC1E
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-3e
AC-1
Poles description 3P
[Ue] rated operational voltage Power circuit: <= 690 V AC 50/60 Hz
[Ie] rated operational current 500 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
400 A (at <55 °C) at <= 440 V AC AC-3e for power circuit
700 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
[Uc] control circuit voltage 48 V AC 50/60 Hz
Complementary
Motor power kW 147 kW at 220...230 V AC 50/60 Hz
250 kW at 380...400 V
280 kW at 415 V
295 kW at 440 V
335 kW at 500 V
355 kW at 660...690 V
Pole contact composition 3 NO
[Ith] conventional free air thermal current 700 A (at 40 °C) for power circuit
Irms rated making capacity 5000 A at 440 V AC for power circuit conforming to IEC 60947-4-1
Rated breaking capacity 4000 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 4200 A 40 °C - 10 s for power circuit
Associated fuse rating 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
800 A gG at <= 690 V coordination type 1 for power circuit
Average impedance 0.18 mOhm - Ith 700 A 50 Hz for power circuit
Power dissipation per pole 45 W AC-3
88 W AC-1
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
Overvoltage category III
Pollution degree 3
[Uimp] rated impulse withstand voltage 8 kV coil not connected to the power circuit conforming to IEC 60947
Mechanical durability 4000000 cycles
Electrical durability 250000 cycles AC-1
600000 cycles AC-3
Control circuit type AC at 50/60 Hz
Control circuit voltage limits 0.85...1.1 Uc (-5…55 °C):operational 50/60 Hz
0.35...0.5 Uc (-5…55 °C):drop-out 50/60 Hz
Inrush power in VA 1100 VA 50 Hz cos phi 0.9 (at 20 °C)
1100 VA 60 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 18 VA 50 Hz cos phi 0.9 (at 20 °C)
18 VA 60 Hz cos phi 0.9 (at 20 °C)
Heat dissipation 18 W for control circuit
18 W
Operating time 100...170 ms on opening
40...75 ms on closing
Maximum operating rate 2400 cyc/h 55 °C
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: cable with lug 2 - external diameter: 240 mm
Power circuit: bars 2 - busbar cross section: 40 x 5 mm
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Minimum switching voltage 17 V for control circuit
Minimum switching current 5 mA for control circuit
Insulation resistance > 10 MOhm for control circuit
Non-overlap time 1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
Mounting support Plate
Environment
Standards IEC 60947-5-1
IEC 60947-4-1
IEC 60947-1
Product certifications EAC
CE
IP degree of protection IP00 conforming to IEC 60529
Permissible ambient air temperature around the device -20…70 °C at Uc
-60…80 °C storage
-5…55 °C operation
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Shocks contactor closed (15 Gn for 11 ms)
Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor open (9 Gn for 11 ms)
Height 400 mm
Width 233 mm
Depth 232 mm
Net weight 11.35 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 28.5 cm
Package 1 Length 28.5 cm
Package 1 Weight 11.35 kg