Schneider-Electric
 
LC1F1000 picture- web-product-data-sheet
LC1F1000
contactor body without coil, TeSys F, 3P(3NO), AC-3, <=440V 1000A, with coil LX1/LX9, 110…500V AC 40/400Hz, LX4 - 110...440V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-1
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 440 V AC 50/60 Hz
[Ie] rated operational current 1250 A (at <40 °C) at <= 440 V AC AC-1
1000 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uc] control circuit voltage 110...500 V AC 40...400 Hz with LX1/LX9 coil
110...440 V DC with LX4 coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 1250 A (at 40 °C)
Irms rated making capacity 10 kA AC conforming to IEC 60947-4-1
Rated breaking capacity 8 kA conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 7500 A 40 °C - 30 s
5500 A 40 °C - 1 min
4200 A 40 °C - 3 min
3000 A 40 °C - 10 min
10000 A 40 °C - 10 s
Associated fuse rating 2000 A gG at <= 440 V
Average impedance 0.1 mOhm - Ith 1250 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 200 W AC-1
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.3...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.2...0.35 Uc DC with LX4 coil
Heat dissipation 18 W
Operating time 40...75 ms closing for with LX1/LX9 coil
100...170 ms opening for with LX1/LX9 coil
50...60 ms closing for with LX4 coil
45...60 ms opening for with LX4 coil
Mounting support Plate
Standards EN 60947-4-1
IEC 60947-4-1
EN 60947-1
IEC 60947-1
Product certifications CB
CSA
CCC
UKCA
Connections - terminals Power circuit: bar 4 cable(s)
Power circuit: bar 3 cable(s)
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Tightening torque Power circuit: 58 N.m
Control circuit: 1.2 N.m
Mechanical durability 0.5 Mcycles
Inrush power in VA 1600…2400 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
2000…2200 VA (at 20 °C)with LX4 coil
Hold-in power consumption in VA 29…37 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
8…10 VA (at 20 °C)with LX4 coil
Maximum operating rate 600 cyc/h 55 °C
Compatibility code LC1F
Power range 315 kW at 220…230 V 3 phases
560 kW at 380…400 V 3 phases
630 kW at 415 V 3 phases
670 kW at 440 V 3 phases
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 332 mm
Width 438 mm
Depth 238.6 mm
Net weight 31 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.1 cm
Package 1 Width 48.3 cm
Package 1 Length 60.3 cm
Package 1 Weight 23 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months