Schneider-Electric
 
LC1F1000F7 picture- web-product-data-sheet
LC1F1000F7
contactor, TeSys F, 3P(3NO), AC-3, <=440V 1000A, coil 110V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
Poles description 3P
[Ue] rated operational voltage <= 440 V AC 50/60 Hz
[Uc] control circuit voltage 110 V AC 40...400 Hz
[Ie] rated operational current 1250 A (at <40 °C) at <= 440 V AC AC-1
1000 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1250 A (at 40 °C)
Rated breaking capacity 8 kA conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 10000 A 40 °C - 10 s
7500 A 40 °C - 30 s
5500 A 40 °C - 1 min
4200 A 40 °C - 3 min
3000 A 40 °C - 10 min
Associated fuse rating 2000 A gG at <= 440 V
Average impedance 0.1 mOhm - Ith 1250 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 200 W AC-1
Overvoltage category III
Power pole contact composition 3 NO
Maximum operating rate 600 cyc/h 55 °C
Operating time 40...80 ms closing
100...200 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 3 cable(s)
Power circuit: bar 4 cable(s)
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Motor power range 315 kW at 220…230 V 3 phases
560 kW at 380…400 V 3 phases
630 kW at 415 V 3 phases
670 kW at 440 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 110 V AC standard
Standards IEC 60947-4-1
IEC 60947-1
EN 60947-1
EN 60947-4-1
Product certifications CB
CCC
CSA
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Height 332 mm
Width 438 mm
Depth 238.6 mm
Operating altitude 3000 m without derating
Net weight 31 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.000 cm
Package 1 Width 49.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 33.541 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins