Schneider-Electric
 
LC1F1000FD picture- web-product-data-sheet
LC1F1000FD
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 1000 A - coil 110 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-1
AC-3
Poles description 3P
[Ue] rated operational voltage <= 440 V AC 50/60 Hz
[Uc] control circuit voltage 110 V DC
[Ie] rated operational current 1250 A (at <40 °C) at <= 440 V AC AC-1
1000 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1250 A (at 40 °C)
Rated breaking capacity 8 kA conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 10000 A 40 °C - 10 s
7500 A 40 °C - 30 s
5500 A 40 °C - 1 min
4200 A 40 °C - 3 min
3000 A 40 °C - 10 min
Associated fuse rating 2000 A gG at <= 440 V
Average impedance 0.1 mOhm - Ith 1250 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 200 W AC-1
Overvoltage category III
Power pole contact composition 3 NO
Maximum operating rate 600 cyc/h 55 °C
Operating time 40...80 ms closing
100...200 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 3 cable(s)
Power circuit: bar 4 cable(s)
Mounting support Plate
Motor power range 315 kW at 220…230 V 3 phases
560 kW at 380…400 V 3 phases
630 kW at 415 V 3 phases
670 kW at 440 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 110 V DC standard
Standards EN 60947-4-1
IEC 60947-1
EN 60947-1
IEC 60947-4-1
Product certifications CCC
CSA
CB
Compatibility code LC1F
Control circuit type DC standard
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…60 °C
Height 332 mm
Width 438 mm
Depth 238.6 mm
Operating altitude 3000 m without derating
Net weight 31 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36.1 cm
Package 1 Width 48.3 cm
Package 1 Length 60.3 cm
Package 1 Weight 23 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins