Schneider-Electric
 
LC1F115E7 picture- web-product-data-sheet
LC1F115E7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 48 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-4
AC-1
Poles description 3P
[Ue] rated operational voltage <= 690 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 48 V AC 40...400 Hz
[Ie] rated operational current 200 A (at <40 °C) at <= 440 V AC-1
115 A (at <55 °C) at <= 440 V AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 200 A (at 40 °C)
Rated breaking capacity 920 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1100 A 40 °C - 10 s
640 A 40 °C - 30 s
520 A 40 °C - 1 min
400 A 40 °C - 3 min
320 A 40 °C - 10 min
Associated fuse rating 125 A aM at <= 440 V
200 A gG at <= 440 V
Average impedance 0.37 mOhm - Ith 200 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 15 W AC-1
5 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 55 kW at 380...400 V AC 50/60 Hz (AC-3)
59 kW at 415 V AC 50/60 Hz (AC-3)
59 kW at 440 V AC 50/60 Hz (AC-3)
75 kW at 500 V AC 50/60 Hz (AC-3)
80 kW at 660...690 V AC 50/60 Hz (AC-3)
30 kW at 220...230 V AC 50/60 Hz (AC-3)
18.5 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.2...0.55 Uc 40...400 Hz (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in VA 770 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 8.1 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 2400 cyc/h 55 °C
Operating time 35 ms closing (at Uc)
130 ms opening (at Uc)
Connections - terminals Power circuit: bar 2 cable(s) - busbar cross section: 20 x 3 mm
Power circuit: lugs-ring terminals 1 cable(s) 95 mm²
Power circuit: connector 1 cable(s) 95 mm²
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bolted connection
Tightening torque Power circuit: 10 N.m
Control circuit: 1.2 N.m
Mounting support Plate
Heat dissipation 5.9…7.2 W
Standards IEC 60947-4-1
JIS C8201-4-1
EN 60947-1
IEC 60947-1
EN 60947-4-1
Product certifications CB
RMRoS
RINA
BV
ABS
CCC
UL
LROS (Lloyds register of shipping)
DNV
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device 60…70 °C at Uc
Height 162 mm
Width 163.3 mm
Depth 171 mm
Operating altitude 3000 m without derating
Net weight 3.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.5 cm
Package 1 Width 19.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 4.182 kg
Offer Sustainability
SCIP Number Fd9a8828-e2ec-48b0-8cbe-cb8a9fd887e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 471
Contractual warranty
Warranty 18 months