Schneider-Electric
 
LC1F150BD picture- web-product-data-sheet
LC1F150BD
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 250 A - coil 24 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Motor control
Resistive load
Utilisation category AC-4
AC-1
AC-3
Poles description 3P
[Ue] rated operational voltage <= 690 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 24 V DC
[Ie] rated operational current 250 A (at <40 °C) at <= 440 V AC-1
150 A (at <55 °C) at <= 440 V AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 250 A (at 40 °C)
Rated breaking capacity 1200 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1200 A 40 °C - 10 s
700 A 40 °C - 30 s
600 A 40 °C - 1 min
450 A 40 °C - 3 min
350 A 40 °C - 10 min
Associated fuse rating 160 A aM at <= 440 V
250 A gG at <= 440 V
Average impedance 0.35 mOhm - Ith 250 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 22 W AC-1
8 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 75 kW at 380...400 V AC 50/60 Hz (AC-3)
80 kW at 415 V AC 50/60 Hz (AC-3)
80 kW at 440 V AC 50/60 Hz (AC-3)
90 kW at 500 V AC 50/60 Hz (AC-3)
100 kW at 660...690 V AC 50/60 Hz (AC-3)
40 kW at 220...230 V AC 50/60 Hz (AC-3)
22 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.15...0.2 Uc (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in W 560 W (at 20 °C)
Hold-in power consumption in W 4.5 W at 20 °C
Maximum operating rate 2400 cyc/h 55 °C
Operating time 30...40 ms closing
30...50 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
Power circuit: lugs-ring terminals 1 cable(s) 120 mm²
Power circuit: connector 1 cable(s) 120 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 18 N.m
Mounting support Plate
Heat dissipation 4.5 W
Standards EN 60947-1
IEC 60947-4-1
JIS C8201-4-1
IEC 60947-1
EN 60947-4-1
Product certifications BV
RMRoS
ABS
RINA
UL
CCC
CB
LROS (Lloyds register of shipping)
DNV
UKCA
Compatibility code LC1F
Control circuit type DC standard
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device 60…70 °C at Uc
Height 170 mm
Width 163.5 mm
Depth 171 mm
Operating altitude 3000 m without derating
Net weight 3.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.5 cm
Package 1 Width 20.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 4.245 kg
Offer Sustainability
SCIP Number Fd9a8828-e2ec-48b0-8cbe-cb8a9fd887e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 455
Contractual warranty
Warranty 18 months