This Application will be decommissioned as of January 7th 2025

LC1F1854M7 |
Schneider-Electric
 
LC1F1854M7 picture- web-product-data-sheet
LC1F1854M7
TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 275 A - coil 220 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage <= 460 V DC
<= 690 V AC 50/60 Hz
[Uc] control circuit voltage 220 V AC 40...400 Hz
[Ie] rated operational current 275 A (at <40 °C) at <= 440 V AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 275 A (at 40 °C)
Rated breaking capacity 1480 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1500 A 40 °C - 10 s
920 A 40 °C - 30 s
740 A 40 °C - 1 min
500 A 40 °C - 3 min
400 A 40 °C - 10 min
Associated fuse rating 200 A aM at <= 440 V
315 A gG at <= 440 V
Average impedance 0.33 mOhm - Ith 275 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 12 W AC-3
25 W AC-1
Overvoltage category III
Power pole contact composition 4 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.2...0.55 Uc 40...400 Hz (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in VA 1070 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 9.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 2400 cyc/h 55 °C
Operating time 35 ms closing (at Uc)
130 ms opening (at Uc)
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
Power circuit: lugs-ring terminals 1 cable(s) 150 mm²
Power circuit: connector 1 cable(s) 150 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 18 N.m
Mounting support Plate
Heat dissipation 8…9.8 W
Standards EN 60947-1
IEC 60947-1
JIS C8201-4-1
IEC 60947-4-1
EN 60947-4-1
Product certifications RMRoS
CCC
CB
UL
LROS (Lloyds register of shipping)
RINA
ABS
BV
DNV
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 174 mm
Width 208.5 mm
Depth 181 mm
Operating altitude 3000 m without derating
Net weight 5.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.5 cm
Package 1 Width 21.5 cm
Package 1 Length 26.0 cm
Package 1 Weight 5.981 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1369
Contractual warranty
Warranty 18 months