Schneider-Electric
 
LC1F185FE7 picture- web-product-data-sheet
LC1F185FE7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 185 A - coil 115 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-4
AC-1
Poles description 3P
[Ue] rated operational voltage <= 460 V DC
<= 690 V AC 50/60 Hz
[Uc] control circuit voltage 115 V AC 40...400 Hz
[Ie] rated operational current 275 A (at <40 °C) at <= 440 V AC-1
185 A (at <55 °C) at <= 440 V AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 275 A (at 40 °C)
Rated breaking capacity 1480 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1500 A 40 °C - 10 s
920 A 40 °C - 30 s
740 A 40 °C - 1 min
500 A 40 °C - 3 min
400 A 40 °C - 10 min
Associated fuse rating 200 A aM at <= 440 V
315 A gG at <= 440 V
Average impedance 0.33 mOhm - Ith 275 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 12 W AC-3
25 W AC-1
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 90 kW at 380...400 V AC 50/60 Hz (AC-3)
100 kW at 415 V AC 50/60 Hz (AC-3)
100 kW at 440 V AC 50/60 Hz (AC-3)
110 kW at 500 V AC 50/60 Hz (AC-3)
110 kW at 660...690 V AC 50/60 Hz (AC-3)
55 kW at 220...230 V AC 50/60 Hz (AC-3)
33 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.2...0.55 Uc 40...400 Hz (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in VA 1070 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 9.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 2400 cyc/h 55 °C
Operating time 35 ms closing (at Uc)
130 ms opening (at Uc)
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
Power circuit: lugs-ring terminals 1 cable(s) 150 mm²
Power circuit: connector 1 cable(s) 150 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 18 N.m
Mounting support Plate
Heat dissipation 8…9.8 W
Motor power range 30…50 kW at 200…240 V 3 phases
55…100 kW at 200…240 V 3 phases
55…100 kW at 380…440 V 3 phases
55…100 kW at 480…500 V 3 phases
110…220 kW at 480…500 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 115 V AC standard
Standards EN 60947-1
JIS C8201-4-1
IEC 60947-4-1
EN 60947-4-1
IEC 60947-1
Product certifications CB
BV
CSA
UL
DNV
RINA
LROS (Lloyds register of shipping)
RMRoS
ABS
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 174 mm
Width 168.5 mm
Depth 181 mm
Operating altitude 3000 m without derating
Net weight 4.65 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.0 cm
Package 1 Width 20.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 5.154 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 778
Contractual warranty
Warranty 18 months