Schneider-Electric
 
LC1F2254MD picture- web-product-data-sheet
LC1F2254MD
TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 315 A - coil 220 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage <= 460 V DC
<= 690 V AC 50/60 Hz
[Uc] control circuit voltage 220 V DC
[Ie] rated operational current 315 A (at <40 °C) at <= 440 V AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 315 A (at 40 °C)
Rated breaking capacity 1800 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1800 A 40 °C - 10 s
1000 A 40 °C - 30 s
850 A 40 °C - 1 min
560 A 40 °C - 3 min
440 A 40 °C - 10 min
Associated fuse rating 315 A gG at <= 440 V
250 A aM at <= 440 V
Average impedance 0.32 mOhm - Ith 315 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 32 W AC-1
Overvoltage category III
Power pole contact composition 4 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.15...0.2 Uc (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in W 800 W (at 20 °C)
Hold-in power consumption in W 5 W at 20 °C
Maximum operating rate 2400 cyc/h 55 °C
Operating time 30...40 ms closing
30...50 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
Power circuit: connector 1 cable(s) 185 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Mounting support Plate
Heat dissipation 5 W
Standards EN 60947-1
EN 60947-4-1
JIS C8201-4-1
IEC 60947-1
IEC 60947-4-1
Product certifications LROS (Lloyds register of shipping)
RMRoS
DNV
RINA
ABS
CB
BV
UL
CCC
Compatibility code LC1F
Control circuit type DC standard
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 197 mm
Width 208.5 mm
Depth 181 mm
Operating altitude 3000 m without derating
Net weight 5.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.5 cm
Package 1 Width 23.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 6.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months