This Application will be decommissioned as of January 7th 2025

LC1F225B5 |
Schneider-Electric
 
LC1F225B5 picture- web-product-data-sheet
LC1F225B5
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 225 A - coil 24 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-1
AC-4
Poles description 3P
[Ue] rated operational voltage <= 460 V DC
<= 690 V AC 50/60 Hz
[Uc] control circuit voltage 24 V AC 50 Hz
[Ie] rated operational current 315 A (at <40 °C) at <= 440 V AC-1
225 A (at <55 °C) at <= 440 V AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 315 A (at 40 °C)
Rated breaking capacity 1800 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1800 A 40 °C - 10 s
1000 A 40 °C - 30 s
850 A 40 °C - 1 min
560 A 40 °C - 3 min
440 A 40 °C - 10 min
Associated fuse rating 315 A gG at <= 440 V
250 A aM at <= 440 V
Average impedance 0.32 mOhm - Ith 315 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 32 W AC-1
16 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 110 kW at 380...400 V AC 50/60 Hz (AC-3)
110 kW at 415 V AC 50/60 Hz (AC-3)
110 kW at 440 V AC 50/60 Hz (AC-3)
129 kW at 500 V AC 50/60 Hz (AC-3)
129 kW at 660...690 V AC 50/60 Hz (AC-3)
63 kW at 220...230 V AC 50/60 Hz (AC-3)
40 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in VA 805 VA, 50 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 55 VA, 50 Hz cos phi 0.3 (at 20 °C)
Maximum operating rate 2400 cyc/h 55 °C
Operating time 20...35 ms closing
7...15 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
Power circuit: connector 1 cable(s) 185 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Mounting support Plate
Heat dissipation 18…24 W
Standards EN 60947-1
IEC 60947-4-1
EN 60947-4-1
IEC 60947-1
JIS C8201-4-1
Product certifications RMRoS
ABS
BV
UL
CCC
CB
RINA
LROS (Lloyds register of shipping)
DNV
UKCA
Compatibility code LC1F
Control circuit type AC at 50 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 197 mm
Width 168.5 mm
Depth 181 mm
Operating altitude 3000 m without derating
Net weight 4.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.000 cm
Package 1 Width 24.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 5.200 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1397
Contractual warranty
Warranty 18 months