Schneider-Electric
 
LC1F2654MD picture- web-product-data-sheet
LC1F2654MD
TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 350 A - coil 220 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage <= 1000 V AC-1
<= 690 V AC-3
<= 690 V AC-4
<= 460 V DC
[Uc] control circuit voltage 220 V DC
[Ie] rated operational current 350 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 350 A (at 40 °C)
Rated breaking capacity 2120 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2200 A 40 °C - 10 s
1230 A 40 °C - 30 s
950 A 40 °C - 1 min
620 A 40 °C - 3 min
480 A 40 °C - 10 min
Associated fuse rating 315 A aM at <= 440 V
400 A gG at <= 440 V
Average impedance 0.3 mOhm - Ith 350 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 37 W AC-1
Overvoltage category III
Power pole contact composition 4 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.15...0.2 Uc (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in W 750 W (at 20 °C)
Hold-in power consumption in W 5 W at 20 °C
Maximum operating rate 2400 cyc/h 55 °C
Operating time 40...50 ms closing
40...65 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
Power circuit: connector 1 cable(s) 240 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Mounting support Plate
Heat dissipation 5 W
Standards IEC 60947-4-1
EN 60947-1
IEC 60947-1
EN 60947-4-1
JIS C8201-4-1
Product certifications CCC
BV
DNV
UL
ABS
CB
RMRoS
LROS (Lloyds register of shipping)
RINA
Compatibility code LC1F
Control circuit type DC standard
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 203 mm
Width 244.5 mm
Depth 213 mm
Operating altitude 3000 m without derating
Net weight 8.54 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months