This Application will be decommissioned as of January 7th 2025

LC1F4002 |
Schneider-Electric
 
LC1F4002 picture- web-product-data-sheet
LC1F4002
Contactor body, TeSys F, 2P(2NO), AC-1, <=440V 500A without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 2P
Power pole contact composition 2 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 500 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uc] control circuit voltage 48...1000 V AC 40...400 Hz with LX1/LX9 coil
48...440 V DC with LX4 coil
100...250 V AC 50/60 Hz with LXE coil
100...380 V DC with LXE coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 500 A (at 40 °C)
Irms rated making capacity 4000 A AC conforming to IEC 60947-4-1
Rated breaking capacity 3200 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3600 A 40 °C - 10 s
2400 A 40 °C - 30 s
1700 A 40 °C - 1 min
1200 A 40 °C - 3 min
1000 A 40 °C - 10 min
Associated fuse rating 400 A aM at <= 440 V
500 A gG at <= 440 V
Average impedance 0.26 mOhm - Ith 500 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 65 W AC-1
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.3...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.2...0.35 Uc DC with LX4 coil
Operational: 85...275 V AC 50/60 Hz with LXE coil
Drop-out: 0...60 V AC 50/60 Hz with LXE coil
Operational: 85...418 V DC with LXE coil
Drop-out: 0...45 V DC with LXE coil
Heat dissipation 14 W
2.2…5.5 W
Operating time 40...75 ms closing for with LX1/LX9 coil
100...170 ms opening for with LX1/LX9 coil
50...60 ms closing for with LX4 coil
45...60 ms opening for with LX4 coil
40...80 ms closing for with LXE coil
6...54 ms opening for with LXE coil
Mounting support Plate
Standards JIS C8201-4-1
IEC 60947-4-1
IEC 60947-1
EN 60947-4-1
EN 60947-1
Product certifications CB
ABS
DNV
RMRoS
LROS (Lloyds register of shipping)
BV
RINA
UL
CSA
UKCA
Connections - terminals Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
Tightening torque Power circuit: 35 N.m
Control circuit: 1.2 N.m
Control circuit: 0.6 N.m
Mechanical durability 10 Mcycles
Inrush power in VA 1000…1150 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
920…1140 VA (at 20 °C)with LX4 coil
360…470 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
410…450 VA (at 20 °C)with LXE coil
Hold-in power consumption in VA 12…18 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
4…7.5 VA (at 20 °C)with LX4 coil
4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
2.5…4.0 VA (at 20 °C)with LXE coil
Maximum operating rate 2400 cyc/h 55 °C
Compatibility code LC1F
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 206 mm
Width 213 mm
Depth 219 mm
Net weight 8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.0 cm
Package 1 Width 25.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 7.2 kg
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 81.5 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months