Schneider-Electric
 
LC1F4004P7 picture- web-product-data-sheet
LC1F4004P7
TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 500 A - coil 230 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 230 V AC 40...400 Hz
[Ie] rated operational current 500 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 500 A (at 40 °C)
Rated breaking capacity 3200 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3600 A 40 °C - 10 s
2400 A 40 °C - 30 s
1700 A 40 °C - 1 min
1200 A 40 °C - 3 min
1000 A 40 °C - 10 min
Associated fuse rating 400 A aM at <= 440 V
500 A gG at <= 440 V
Average impedance 0.26 mOhm - Ith 500 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 65 W AC-1
Overvoltage category III
Power pole contact composition 4 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.3...0.5 Uc 40...400 Hz (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in VA 1075 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 15 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 2400 cyc/h 55 °C
Operating time 40...65 ms closing
100...170 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Mounting support Plate
Heat dissipation 14 W
Standards EN 60947-4-1
IEC 60947-4-1
JIS C8201-4-1
EN 60947-1
IEC 60947-1
Product certifications DNV
RINA
RMRoS
CB
CCC
UL
ABS
BV
LROS (Lloyds register of shipping)
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 206 mm
Width 261 mm
Depth 219 mm
Operating altitude 3000 m without derating
Net weight 10.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.000 cm
Package 1 Width 24.000 cm
Package 1 Length 31.500 cm
Package 1 Weight 10.704 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months