Schneider-Electric
 
LC1F400FD picture- web-product-data-sheet
LC1F400FD
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 110 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
AC-4
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 110 V DC
[Ie] rated operational current 500 A (at <40 °C) at <= 440 V AC AC-1
400 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 500 A (at 40 °C)
Rated breaking capacity 3200 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3600 A 40 °C - 10 s
2400 A 40 °C - 30 s
1700 A 40 °C - 1 min
1200 A 40 °C - 3 min
1000 A 40 °C - 10 min
Associated fuse rating 400 A aM at <= 440 V
500 A gG at <= 440 V
Average impedance 0.26 mOhm - Ith 500 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 65 W AC-1
42 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 75 kW at 400 V AC 50/60 Hz (AC-4)
200 kW at 380...400 V AC 50/60 Hz (AC-3)
220 kW at 415 V AC 50/60 Hz (AC-3)
250 kW at 440 V AC 50/60 Hz (AC-3)
257 kW at 500 V AC 50/60 Hz (AC-3)
280 kW at 660...690 V AC 50/60 Hz (AC-3)
185 kW at 1000 V AC 50/60 Hz (AC-3)
110 kW at 220...230 V AC 50/60 Hz (AC-3)
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.2...0.35 Uc (at 55 °C)
Mechanical durability 10 Mcycles
Inrush power in W 1000 W (at 20 °C)
Hold-in power consumption in W 6 W at 20 °C
Maximum operating rate 2400 cyc/h 55 °C
Operating time 50...60 ms closing
45...60 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 30 x 5 mm
Power circuit: lugs-ring terminals 2 cable(s) 150 mm²
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Mounting support Plate
Heat dissipation 6 W
Motor power range 110…220 kW at 480…500 V 3 phases
110…220 kW at 380…440 V 3 phases
110…220 kW at 200…240 V 3 phases
250…500 kW at 480…500 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 110 V DC standard
Standards IEC 60947-4-1
JIS C8201-4-1
EN 60947-4-1
EN 60947-1
IEC 60947-1
Product certifications UL
CSA
CB
ABS
BV
DNV
LROS (Lloyds register of shipping)
RMRoS
RINA
UKCA
Compatibility code LC1F
Control circuit type DC standard
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 206 mm
Width 213 mm
Depth 219 mm
Operating altitude 3000 m without derating
Net weight 9.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 24.0 cm
Package 1 Length 29.5 cm
Package 1 Weight 9.31 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months