Schneider-Electric
 
LC1F6304 picture- web-product-data-sheet
LC1F6304
Contactor body, TeSys F, 4P(4NO)-AC-1, <=440V 1000A without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 1000 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uc] control circuit voltage 48...1000 V AC 40...400 Hz with LX1/LX9 coil
48...440 V DC with LX4 coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 1000 A (at 40 °C)
1250 A
Irms rated making capacity 6300 A AC conforming to IEC 60947-4-1
Rated breaking capacity 5040 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 5050 A 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
Associated fuse rating 630 A aM at <= 440 V
1000 A gG at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 120 W AC-1
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.25...0.5 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.2...0.35 Uc DC with LX4 coil
Heat dissipation 20 W
Operating time 40...80 ms closing for with LX1/LX9 coil
100...200 ms opening for with LX1/LX9 coil
60...70 ms closing for with LX4 coil
40...50 ms opening for with LX4 coil
Mounting support Plate
Standards EN 60947-4-1
IEC 60947-4-1
IEC 60947-1
JIS C8201-4-1
EN 60947-1
Product certifications ABS
UL
RINA
DNV
CSA
CB
LROS (Lloyds register of shipping)
BV
RMRoS
UKCA
Connections - terminals Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Tightening torque Power circuit: 58 N.m
Control circuit: 1.2 N.m
Mechanical durability 5 Mcycles
Inrush power in VA 1500…1730 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
1420…1920 VA (at 20 °C)with LX4 coil
Hold-in power consumption in VA 20…25 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
6.5…12.5 VA (at 20 °C)with LX4 coil
Maximum operating rate 1200 cyc/h 55 °C
Compatibility code LC1F
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 304 mm
Width 389 mm
Depth 255 mm
Net weight 21.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33.000 cm
Package 1 Width 52.000 cm
Package 1 Length 33.500 cm
Package 1 Weight 21.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 92.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months