This Application will be decommissioned as of January 7th 2025

LC1F6304M7 |
Schneider-Electric
 
LC1F6304M7 picture- web-product-data-sheet
LC1F6304M7
TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 1000 A - coil 220 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 220 V AC 40...400 Hz
[Ie] rated operational current 1000 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1000 A (at 40 °C)
1250 A
Rated breaking capacity 5040 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 5050 A 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
Associated fuse rating 1000 A gG at <= 440 V
630 A aM at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 120 W AC-1
Overvoltage category III
Power pole contact composition 4 NO
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
Mechanical durability 5 Mcycles
Inrush power in VA 1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 22 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 1200 cyc/h 55 °C
Operating time 40...80 ms closing
100...200 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Heat dissipation 20 W
Standards EN 60947-1
JIS C8201-4-1
EN 60947-4-1
IEC 60947-4-1
IEC 60947-1
Product certifications DNV
CB
LROS (Lloyds register of shipping)
RMRoS
UL
RINA
BV
CCC
ABS
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 304 mm
Width 389 mm
Depth 255 mm
Operating altitude 3000 m without derating
Net weight 21.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.000 cm
Package 1 Width 34.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 21.600 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 77.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 98.900 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months