Schneider-Electric
 
LC1F630E7 picture- web-product-data-sheet
LC1F630E7
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 630 A - coil 48 V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-3
AC-4
AC-1
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 48 V AC 40...400 Hz
[Ie] rated operational current 1000 A (at <40 °C) at <= 440 V AC AC-1
630 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1000 A (at 40 °C)
1250 A
Rated breaking capacity 5040 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 5050 A 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
Associated fuse rating 1000 A gG at <= 440 V
630 A aM at <= 440 V
Average impedance 0.12 mOhm - Ith 1000 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 120 W AC-1
48 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 335 kW at 380...400 V AC 50/60 Hz (AC-3)
375 kW at 415 V AC 50/60 Hz (AC-3)
400 kW at 440 V AC 50/60 Hz (AC-3)
400 kW at 500 V AC 50/60 Hz (AC-3)
450 kW at 660...690 V AC 50/60 Hz (AC-3)
450 kW at 1000 V AC 50/60 Hz (AC-3)
200 kW at 220...230 V AC 50/60 Hz (AC-3)
100 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
Mechanical durability 5 Mcycles
Inrush power in VA 1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 22 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 1200 cyc/h 55 °C
Operating time 40...80 ms closing
100...200 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Heat dissipation 20 W
Motor power range 250…500 kW at 380…440 V 3 phases
110…220 kW at 200…240 V 3 phases
250…500 kW at 480…500 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 48 V AC standard
Standards EN 60947-4-1
JIS C8201-4-1
IEC 60947-1
IEC 60947-4-1
EN 60947-1
Product certifications BV
LROS (Lloyds register of shipping)
DNV
RINA
UL
RMRoS
CSA
CB
ABS
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 304 mm
Width 309 mm
Depth 255 mm
Operating altitude 3000 m without derating
Net weight 18.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 37.0 cm
Package 1 Length 46.0 cm
Package 1 Weight 18.86 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 83.44 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months