This Application will be decommissioned as of January 7th 2025

LC1F7804 |
Schneider-Electric
 
LC1F7804 picture- web-product-data-sheet
LC1F7804
Contactor body, TeSys F, 4P(4NO), AC-1, <=440V 1600A without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Utilisation category AC-1
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 1600 A (at <40 °C) at <= 440 V AC AC-1
Complementary
[Uc] control circuit voltage 110...500 V AC 40...400 Hz with LX1/LX9 coil
48...440 V DC with LX4 coil
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 1600 A (at 40 °C)
Irms rated making capacity 7800 A AC conforming to IEC 60947-4-1
Rated breaking capacity 6240 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3000 A 40 °C - 3 min
6250 A 40 °C - 10 s
5600 A 40 °C - 30 s
4600 A 40 °C - 1 min
2200 A 40 °C - 10 min
Associated fuse rating 800 A aM at <= 440 V
1600 A gG at <= 440 V
Average impedance 0.1 mOhm - Ith 1600 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 250 W AC-1
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 40...400 Hz with LX1/LX9 coil
Drop-out: 0.2...0.4 Uc AC 40...400 Hz with LX1/LX9 coil
Operational: 0.85...1.1 Uc DC with LX4 coil
Drop-out: 0.2...0.4 Uc DC with LX4 coil
Heat dissipation 22 W
Operating time 40...80 ms closing for with LX1/LX9 coil
130...230 ms opening for with LX1/LX9 coil
70...80 ms closing for with LX4 coil
100...130 ms opening for with LX4 coil
Mounting support Plate
Standards IEC 60947-1
IEC 60947-4-1
EN 60947-1
JIS C8201-4-1
EN 60947-4-1
Product certifications UL
LROS (Lloyds register of shipping)
RINA
DNV
CCC
BV
CB
ABS
UKCA
Connections - terminals Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
Power circuit: bolted connection
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
Tightening torque Power circuit: 58 N.m
Control circuit: 1.2 N.m
Mechanical durability 5 Mcycles
Inrush power in VA 1900…2300 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
1960…2420 VA (at 20 °C)with LX4 coil
Hold-in power consumption in VA 44…55 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX1/LX9 coil
42…52 VA (at 20 °C)with LX4 coil
Maximum operating rate 600 cyc/h 55 °C
Compatibility code LC1F
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2.5 Gn, 5...300 Hz
Vibrations contactor closed: 5.5 Gn, 5...300 Hz
Shocks contactor open: 5 Gn for 1/2 sine wave (11 ms)
Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
Height 434 mm
Width 862 mm
Depth 255 mm
Net weight 48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 41.0 cm
Package 1 Width 115.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 47.5 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 85.0 cm
Package 2 Width 120.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 142.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 22882
Contractual warranty
Warranty 18 months