Schneider-Electric
 
LC1F780F7 picture- web-product-data-sheet
LC1F780F7
contactor, TeSys F, 3P(3NO), AC-3, <=440V 780A, coil 110V AC
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys F
Product or component type Contactor
Device short name LC1F
Contactor application Resistive load
Motor control
Utilisation category AC-4
AC-1
AC-3
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Uc] control circuit voltage 110 V AC 40...400 Hz
[Ie] rated operational current 1600 A (at <40 °C) at <= 440 V AC AC-1
780 A (at <55 °C) at <= 440 V AC AC-3
Complementary
[Uimp] rated impulse withstand voltage 8 kV
[Ith] conventional free air thermal current 1600 A (at 40 °C)
Rated breaking capacity 6240 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 3000 A 40 °C - 3 min
6250 A 40 °C - 10 s
5600 A 40 °C - 30 s
4600 A 40 °C - 1 min
2200 A 40 °C - 10 min
Associated fuse rating 1600 A gG at <= 440 V
800 A aM at <= 440 V
Average impedance 0.1 mOhm - Ith 1600 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 250 W AC-1
60 W AC-3
Overvoltage category III
Power pole contact composition 3 NO
Motor power kW 450 kW at 1000 V AC 50/60 Hz (AC-3)
400 kW at 380...400 V AC 50/60 Hz (AC-3)
425 kW at 415 V AC 50/60 Hz (AC-3)
425 kW at 440 V AC 50/60 Hz (AC-3)
450 kW at 500 V AC 50/60 Hz (AC-3)
475 kW at 660...690 V AC 50/60 Hz (AC-3)
220 kW at 220...230 V AC 50/60 Hz (AC-3)
110 kW at 400 V AC 50/60 Hz (AC-4)
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.2...0.4 Uc 40...400 Hz (at 55 °C)
Mechanical durability 5 Mcycles
Inrush power in VA 2100 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 50 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum operating rate 600 cyc/h 55 °C
Operating time 40...80 ms closing
130...230 ms opening
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
Power circuit: bolted connection
Tightening torque Control circuit: 1.2 N.m
Power circuit: 58 N.m
Mounting support Plate
Heat dissipation 44 W
Motor power range 250…500 kW at 380…440 V 3 phases
110…220 kW at 200…240 V 3 phases
250…500 kW at 480…500 V 3 phases
Motor starter type Direct on-line contactor
Contactor coil voltage 110 V AC standard
120 V AC standard
Standards EN 60947-1
JIS C8201-4-1
IEC 60947-4-1
IEC 60947-1
EN 60947-4-1
Product certifications UL
RINA
ABS
CB
RMRoS
CSA
LROS (Lloyds register of shipping)
DNV
BV
UKCA
Compatibility code LC1F
Control circuit type AC at 40...400 Hz
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Height 434 mm
Width 702 mm
Depth 255 mm
Operating altitude 3000 m without derating
Net weight 39.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.0 cm
Package 1 Width 44.5 cm
Package 1 Length 95.0 cm
Package 1 Weight 57.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 195.0 cm
Package 2 Width 120.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 141.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months