This Application will be decommissioned as of January 7th 2025

LC1FG265F7 |
Schneider-Electric
 
LC1FG265F7 picture- web-product-data-sheet
LC1FG265F7
CONTACTOR ANTISCHOCK CONTACTOR
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25 cm
Package 1 Width 24.5 cm
Package 1 Length 25 cm
Package 1 Weight 8.855 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes