Schneider-Electric
 
LC1SKGC200M7 picture- web-product-data-sheet
LC1SKGC200M7
Mini contactor, TeSys SK, 2P(2NO), AC-3, 690V 5A, 220V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys SK
Product or component type Mini contactor
Device short name LC1SKGC
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-3
Power pole contact composition 2P
Pole contact composition 2 NO
[Ie] rated operational current 5 A at <= 400 V AC AC-3
20 A (at <50 °C) AC AC-1
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
Complementary
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220 V AC 50/60 Hz
[Ith] conventional free air thermal current 20 A (at 55 °C) for power circuit
Irms rated making capacity 50 A AC conforming to NF C 63-110
50 A AC conforming to IEC 60947
Rated breaking capacity 40 A at <= 400 V conforming to NF C 63-110
40 A at <= 400 V conforming to IEC 60947
[Icw] rated short-time withstand current 40 A 55 °C for power circuit
Associated fuse rating 20 A gI at <= 440 V for power circuit
Average impedance 4 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to UL 508
Power circuit: 690 V conforming to VDE 0110 group C
Power circuit: 690 V conforming to CSA C22.2 No 14
Mounting support Rail
Standards EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
Product certifications CB Scheme
CE
UKCA
EAC
cULus
Connections - terminals Connector 1 cable(s) 1.5…6 mm²solid
Connector 2 cable(s) 1.5…4 mm²solid
Connector 1 cable(s) 0.5…6 mm²flexible without cable end
Connector 2 cable(s) 0.35…2.5 mm²flexible without cable end
Connector 1 cable(s) 0.35…6 mm²flexible with cable end
Connector 2 cable(s) 0.35…1.5 mm²flexible with cable end
Tightening torque Power circuit: 0.8 N.m - on connector - with screwdriver pozidriv No 1
Operating time 6...8 ms coil de-energisation and NO opening
7...14 ms coil energisation and NO closing
Mechanical durability 10 Mcycles
Maximum operating rate 1200 cyc/h
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.2...0.75 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 16 VA 50/60 Hz (at 20 °C)
Hold-in power consumption in VA 4.2 VA 50/60 Hz (at 20 °C)
Heat dissipation 1.4 W at 50/60 Hz
Environment
IP degree of protection IP2X conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50015
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -50…70 °C
Operating altitude 2000 m without derating
Height 56 mm
Width 27 mm
Depth 55.5 mm
Net weight 0.132 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.000 cm
Package 1 Length 6.800 cm
Package 1 Weight 121.700 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.067 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1280
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 170.134 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C39a7e5e-6a28-4540-b3bb-b5a727bdce6a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 53
Contractual warranty
Warranty 18 months