Range
|
TeSys
|
Product name
|
TeSys D
TeSys Deca
|
Product or component type
|
Reversing contactor
|
Device short name
|
LC2D
|
Contactor application
|
Resistive load
Motor control
|
Utilisation category
|
AC-1
AC-3
|
Device presentation
|
Preassembled with reversing power busbar
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
|
[Ie] rated operational current
|
9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
16 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
|
Motor power kW
|
2.2 kW at 220...230 V AC 50 Hz
4 kW at 380...400 V AC 50 Hz
4 kW at 415...440 V AC 50 Hz
5.5 kW at 500 V AC 50 Hz
5.5 kW at 660...690 V AC 50 Hz
|
Motor power HP (UL / CSA)
|
0.5 hp at 115 V AC 60 Hz for 1 phase motors
1 hp at 230/240 V AC 60 Hz for 1 phase motors
2 hp at 200/208 V AC 60 Hz for 3 phases motors
2 hp at 230/240 V AC 60 Hz for 3 phases motors
5 hp at 460/480 V AC 60 Hz for 3 phases motors
7.5 hp at 575/600 V AC 60 Hz for 3 phases motors
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
115 V AC 50/60 Hz
|
Auxiliary contact composition
|
1 NO + 1 NC
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Overvoltage category
|
III
|
[Ith] conventional free air thermal current
|
16 A (at 60 °C) for power circuit
10 A (at 60 °C) for signalling circuit
|
Irms rated making capacity
|
250 A at 440 V for power circuit conforming to IEC 60947
140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
|
Rated breaking capacity
|
250 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
30 A 40 °C - 10 min for power circuit
61 A 40 °C - 1 min for power circuit
105 A 40 °C - 10 s for power circuit
210 A 40 °C - 1 s for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
|
Associated fuse rating
|
25 A gG at <= 690 V coordination type 1 for power circuit
20 A gG at <= 690 V coordination type 2 for power circuit
10 A gG for signalling circuit conforming to IEC 60947-5-1
|
Average impedance
|
2.5 mOhm - Ith 16 A 50 Hz for power circuit
|
[Ui] rated insulation voltage
|
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
|
Electrical durability
|
0.6 Mcycles 25 A AC-1 at Ue <= 440 V
2 Mcycles 9 A AC-3 at Ue <= 440 V
|
Power dissipation per pole
|
0.2 W AC-3
1.56 W AC-1
|
Front cover
|
With
|
Interlocking type
|
Mechanical
|
Mounting support
|
Rail
Plate
|
Standards
|
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
|
Product certifications
|
RINA
CCC
GOST
UL
BV
CSA
GL
DNV
LROS (Lloyds register of shipping)
|
Connections - terminals
|
Power circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
Power circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
|
Operating time
|
12...22 ms closing
4...19 ms opening
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
15 Mcycles
|
Maximum operating rate
|
3600 cyc/h 60 °C
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
|
Inrush power in VA
|
70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
2…3 W at 50/60 Hz
|
Auxiliary contacts type
|
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
|
Signalling circuit frequency
|
25...400 Hz
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
IP degree of protection
|
IP20 front face conforming to IEC 60529
|
Climatic withstand
|
Conforming to IACS E10
Conforming to IEC 60947-1 Annex Q category D
|
Protective treatment
|
TH conforming to IEC 60068-2-30
|
Pollution degree
|
3
|
Ambient air temperature for operation
|
-40…60 °C
60…70 °C with derating
|
Ambient air temperature for storage
|
-60…80 °C
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor open: 10 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
|
Height
|
99 mm
|
Width
|
90 mm
|
Depth
|
86 mm
|
Net weight
|
0.687 kg
|
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
37
|