Schneider-Electric
 
LC2D80004B7 picture- web-product-data-sheet
LC2D80004B7
Changeover contactor, TeSys Deca, 4P(4 NO), AC-1, <= 440 V 125 A - 24 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Deca
Product or component type Changeover contactor
Device short name LC2D
Contactor application Resistive load
Utilisation category AC-1
AC-3
AC-3e
AC-4
Device presentation Preassembled, with prewired power connections
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] rated operational current 125 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
80 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
55 A (at <60 °C) at <= 400 V AC AC-4 for power circuit
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
[Ith] conventional free air thermal current 125 A (at 60 °C) for power circuit
Irms rated making capacity 1100 A at 440 V for power circuit conforming to IEC 60947
Rated breaking capacity 1100 A at 440 V for power circuit conforming to IEC 60947
[Icw] rated short-time withstand current 135 A 40 °C - 10 min for power circuit
320 A 40 °C - 1 min for power circuit
640 A 40 °C - 10 s for power circuit
990 A 40 °C - 1 s for power circuit
Associated fuse rating 200 A gG at <= 690 V coordination type 1 for power circuit
160 A gG at <= 690 V coordination type 2 for power circuit
Average impedance 0.8 mOhm - Ith 125 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Electrical durability 0.8 Mcycles 125 A AC-1 at Ue <= 440 V
Power dissipation per pole 12.5 W AC-1
Front cover Without
Interlocking type Mechanical
Mounting support Rail
Plate
Standards CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Product certifications GOST
CCC
DNV
RINA
CSA
BV
LROS (Lloyds register of shipping)
GL
UL
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid
Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Power circuit: connector 1 cable(s) 4…50 mm²flexible without cable end
Power circuit: connector 2 cable(s) 4…25 mm²flexible without cable end
Power circuit: connector 1 cable(s) 4…50 mm²flexible with cable end
Power circuit: connector 2 cable(s) 4…16 mm²flexible with cable end
Power circuit: connector 1 cable(s) 4…50 mm²solid
Power circuit: connector 2 cable(s) 4…25 mm²solid
Tightening torque Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
Power circuit: 12 N.m - on connector hexagonal screw head 4 mm
Operating time 20...35 ms closing
6...20 ms opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 4 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits 0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
0.8...1.1 Uc (-40…55 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…55 °C):operational AC 60 Hz
1...1.1 Uc (55…70 °C):operational AC 50/60 Hz
Inrush power in VA 245 VA 60 Hz cos phi 0.75 (at 20 °C)
245 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 26 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Environment
IP degree of protection IP20 front face conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for operation -40…60 °C
60…70 °C with derating
Ambient air temperature for storage -60…80 °C
Operating altitude 0...3000 m
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor open: 8 Gn for 11 ms
Vibrations contactor closed: 3 Gn, 5...300 Hz
Shocks contactor closed: 10 Gn for 11 ms
Height 127 mm
Width 207 mm
Depth 158 mm
Net weight 3.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 18 cm
Package 1 Length 25.5 cm
Package 1 Weight 3.99 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes