Schneider-Electric
 
LC2F115 picture- web-product-data-sheet
LC2F115
TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 115 A - without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Reversing contactor
Device short name LC2F
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-3
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 200 A (at <40 °C) at <= 440 V AC AC-1
115 A (at <55 °C) at <= 440 V AC AC-3
Motor power kW 55 kW at 380...400 V AC 50/60 Hz
59 kW at 415 V AC 50/60 Hz
59 kW at 440 V AC 50/60 Hz
65 kW at 1000 V AC 50/60 Hz
75 kW at 500 V AC 50/60 Hz
30 kW at 220...240 V AC 50/60 Hz
80 kW at 660...690 V AC 50/60 Hz
Auxiliary contact composition 1 NO
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 200 A (at 40 °C)
Irms rated making capacity 1150 A AC conforming to IEC 60947-4-1
Rated breaking capacity 920 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1100 A 40 °C - 10 s
640 A 40 °C - 30 s
520 A 40 °C - 1 min
400 A 40 °C - 3 min
320 A 40 °C - 10 min
Associated fuse rating 125 A aM at <= 440 V
200 A gG at <= 440 V
Average impedance 0.37 mOhm - Ith 200 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 5 W AC-3
Interlocking type Mechanical
Mounting support Plate
Standards EN 60947-4-1
IEC 60947-4-1
JIS C8201-4-1
EN 60947-1
IEC 60947-1
Product certifications RMRoS
CCC
UL
RINA
LROS (Lloyds register of shipping)
CB
DNV
CSA
ABS
UKCA
Connections - terminals Power circuit: connector 1 cable(s) 95 mm²
Power circuit: lugs-ring terminals 1 cable(s) 95 mm²
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 20 x 3 mm
Tightening torque Power circuit: 10 N.m
Control circuit: 1.2 N.m
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 6 Gn, 5...300 Hz
Shocks contactor open: 9 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Height 162 mm
Width 345 mm
Depth 171 mm
Net weight 7.56 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.600 cm
Package 1 Width 35.500 cm
Package 1 Length 53.000 cm
Package 1 Weight 8.889 kg
Offer Sustainability
SCIP Number Fd9a8828-e2ec-48b0-8cbe-cb8a9fd887e0
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 829
Contractual warranty
Warranty 18 months