Schneider-Electric
 
LC2F1504 picture- web-product-data-sheet
LC2F1504
TeSys F changeover contactor - 4P(4 NO) AC-1 <= 440 V 250 A - without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Changeover contactor
Device short name LC2F
Contactor application Resistive load
Utilisation category AC-1
Device presentation Preassembled with reversing power busbar
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 250 A (at <40 °C) at <= 440 V AC AC-1
Auxiliary contact composition 1 NO
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 250 A (at 40 °C)
Irms rated making capacity 1500 A AC conforming to IEC 60947-4-1
Rated breaking capacity 1200 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1200 A 40 °C - 10 s
700 A 40 °C - 30 s
600 A 40 °C - 1 min
450 A 40 °C - 3 min
350 A 40 °C - 10 min
Associated fuse rating 160 A aM at <= 440 V
250 A gG at <= 440 V
Average impedance 0.35 mOhm - Ith 250 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 22 W AC-1
Interlocking type Mechanical
Mounting support Plate
Standards EN 60947-4-1
JIS C8201-4-1
EN 60947-1
IEC 60947-4-1
IEC 60947-1
Product certifications LROS (Lloyds register of shipping)
RINA
CB
ABS
CCC
UL
RMRoS
DNV
CSA
UKCA
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: connector 1 cable(s) 120 mm²
Power circuit: lugs-ring terminals 1 cable(s) 120 mm²
Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
Tightening torque Control circuit: 1.2 N.m
Power circuit: 18 N.m
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 6 Gn, 5...300 Hz
Shocks contactor open: 9 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Height 170 mm
Width 422 mm
Depth 171 mm
Net weight 8.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.500 cm
Package 1 Width 35.500 cm
Package 1 Length 53.000 cm
Package 1 Weight 10.540 kg
Unit Type of Package 2 P06
Number of Units in Package 2 4
Package 2 Height 77.000 cm
Package 2 Width 80.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 53.080 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months