Schneider-Electric
 
LC2F2254 picture- web-product-data-sheet
LC2F2254
TeSys F changeover contactor - 4P(4 NO) AC-1 <= 440 V 315 A - without coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Changeover contactor
Device short name LC2F
Contactor application Resistive load
Utilisation category AC-1
Device presentation Preassembled with reversing power busbar
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 315 A (at <40 °C) at <= 440 V AC AC-1
Auxiliary contact composition 1 NO
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 315 A (at 40 °C)
Irms rated making capacity 2250 A AC conforming to IEC 60947-4-1
Rated breaking capacity 1800 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1800 A 40 °C - 10 s
1000 A 40 °C - 30 s
850 A 40 °C - 1 min
560 A 40 °C - 3 min
440 A 40 °C - 10 min
Associated fuse rating 315 A gG at <= 440 V
250 A aM at <= 440 V
Average impedance 0.32 mOhm - Ith 315 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 32 W AC-1
Interlocking type Mechanical
Mounting support Plate
Standards IEC 60947-1
EN 60947-1
EN 60947-4-1
JIS C8201-4-1
IEC 60947-4-1
Product certifications RINA
CCC
RMRoS
UL
CSA
CB
DNV
ABS
LROS (Lloyds register of shipping)
UKCA
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Power circuit: connector 1 cable(s) 185 mm²
Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 7 Gn for 11 ms
Height 197 mm
Width 437 mm
Depth 181 mm
Net weight 15.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.0 cm
Package 1 Width 36.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 14.072 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months