This Application will be decommissioned as of January 7th 2025

LC2F225M7 |
Schneider-Electric
 
LC2F225M7 picture- web-product-data-sheet
LC2F225M7
TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 225 A 220 V AC 40...400 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Reversing contactor
Device short name LC2F
Contactor application Motor control
Resistive load
Utilisation category AC-1
AC-3
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 225 A (at <40 °C) at <= 440 V AC AC-3
315 A (at <40 °C) at <= 440 V AC AC-1
Motor power kW 100 kW at 1000 V AC 50/60 Hz
110 kW at 380...400 V AC 50/60 Hz
110 kW at 415 V AC 50/60 Hz
110 kW at 440 V AC 50/60 Hz
129 kW at 500 V AC 50/60 Hz
63 kW at 220...240 V AC 50/60 Hz
129 kW at 660...690 V AC 50/60 Hz
Control circuit type AC at 40...400 Hz
[Uc] control circuit voltage 220 V AC 40...400 Hz
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 315 A (at 40 °C)
Irms rated making capacity 2250 A AC conforming to IEC 60947-4-1
Rated breaking capacity 1800 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1800 A 40 °C - 10 s
1000 A 40 °C - 30 s
850 A 40 °C - 1 min
560 A 40 °C - 3 min
440 A 40 °C - 10 min
Associated fuse rating 315 A gG at <= 440 V
250 A aM at <= 440 V
Average impedance 0.32 mOhm - Ith 315 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 16 W AC-3
Interlocking type Mechanical
Mounting support Plate
Standards IEC 60947-1
EN 60947-1
EN 60947-4-1
IEC 60947-4-1
JIS C8201-4-1
Product certifications CB
UL
LROS (Lloyds register of shipping)
RINA
DNV
CSA
CCC
RMRoS
ABS
UKCA
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
Power circuit: connector 1 cable(s) 185 mm²
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Operating time 20...35 ms closing
7...15 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.2...0.55 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 805 VA 50 Hz cos phi 0.3 (at 20 °C)
970 VA 60 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
66 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 7 Gn for 11 ms
Height 197 mm
Width 357 mm
Depth 181 mm
Net weight 11.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.0 cm
Package 1 Width 36.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 12.353 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1768
Contractual warranty
Warranty 18 months