Schneider-Electric
 
LC2F265M7 picture- web-product-data-sheet
LC2F265M7
TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 265 A 220 V AC 40...400 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Reversing contactor
Device short name LC2F
Contactor application Motor control
Resistive load
Utilisation category AC-3
AC-1
Device presentation Preassembled with reversing power busbar
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 265 A (at <40 °C) at <= 440 V AC AC-3
350 A (at <40 °C) at <= 440 V AC AC-1
Motor power kW 132 kW at 380...400 V AC 50/60 Hz
140 kW at 415 V AC 50/60 Hz
140 kW at 440 V AC 50/60 Hz
147 kW at 1000 V AC 50/60 Hz
160 kW at 500 V AC 50/60 Hz
75 kW at 220...240 V AC 50/60 Hz
160 kW at 660...690 V AC 50/60 Hz
Control circuit type AC at 40...400 Hz
[Uc] control circuit voltage 220 V AC 40...400 Hz
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 350 A (at 40 °C)
Irms rated making capacity 2650 A AC conforming to IEC 60947-4-1
Rated breaking capacity 2120 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2200 A 40 °C - 10 s
1230 A 40 °C - 30 s
950 A 40 °C - 1 min
620 A 40 °C - 3 min
480 A 40 °C - 10 min
Associated fuse rating 315 A aM at <= 440 V
400 A gG at <= 440 V
Average impedance 0.3 mOhm - Ith 350 A 50 Hz
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Power dissipation per pole 21 W AC-3
Interlocking type Mechanical
Mounting support Plate
Standards IEC 60947-1
EN 60947-4-1
JIS C8201-4-1
IEC 60947-4-1
EN 60947-1
Product certifications CCC
LROS (Lloyds register of shipping)
RMRoS
DNV
CB
ABS
UL
CSA
RINA
UKCA
Connections - terminals Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
Power circuit: connector 1 cable(s) 240 mm²
Power circuit: lugs-ring terminals 1 cable(s) 240 mm²
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Operating time 40...65 ms closing
100...170 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc at 40...400 Hz (at <55 °C)
Drop-out: 0.15...0.2 Uc at 40...400 Hz (at <55 °C)
Inrush power in VA 650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Heat dissipation 8 W
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -60…80 °C
Permissible ambient air temperature around the device -40…70 °C
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 11 ms
Height 203 mm
Width 425 mm
Depth 213 mm
Net weight 17.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 30.5 cm
Package 1 Length 62.5 cm
Package 1 Weight 18.368 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months